Basler ace 2 R a2A1920-51gmPRO
- IMX392 Sensor
- 51 fps Frame rate
- 2.3 MP Resolution
- 100 fps Frame Rate Compression Beyond
The Basler a2A1920-51gmPRO GigE camera with the Sony IMX392 CMOS sensor delivers 51 frames per second at 2.3 MP resolution.
Delivery time | 1 - 2 weeks |
---|---|
Net list price | €429.00 |
General Information
Order Number | 107963 |
---|---|
Product Family | ace 2 R |
Product Line | ace 2 R Pro |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX392 |
Shutter | Global Shutter |
Sensor Format | 1/2.3" |
Sensor Diagonal | 7.77 mm |
Sensor Type | CMOS |
Sensor Size | 6.6 mm × 4.1 mm |
Resolution (H x V) | 1920 px x 1200 px |
Resolution | 2.3 MP |
Pixel Size (H x V) | 3.45 μm x 3.45 μm |
Frame rate | 51 fps |
Frame Rate Compression Beyond | up to 100 fps |
Mono/Color | Mono |
Spectrum | Visible |
EMVA Data
Quantum Efficiency (typical/minimal) | 62.2 % (typical) |
---|---|
Dark Noise (typical/maximal) | 2.6 e¯ (typical) |
Saturation Capacity (typical/minimal) | 10.5 ke¯ (typical) |
Dynamic Range (typical/minimal) | 71.7 dB (typical) |
Signal-to-Noise Ratio (typical/minimal) | 40.2 dB (typical) |
Camera Data
Interface | GigE |
---|---|
Image Data Interface | Fast Ethernet (100 Mbit/s), Gigabit Ethernet (1000 Mbit/s) |
Pixel Bit Depth |
|
Exposure Control |
|
Digital Input | 1 |
Power Supply | PoE or 12-24 VDC |
Power Requirements (typical) | 3.2 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 55.5 mm x 29 mm x 29 mm |
Weight | 105 g |
Lens Mount | C-mount |
Operating Temperature | 0 °C - 50 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE
- EAC
- FCC
- GenICam
- GigE Vision 2.0
- IP30
- KC
- RoHS
- UL
Features & Documentation
For more information about the features, visit the Basler Product Documentation