Last Time Buy 12/31/2025

Light Controller 4C-1.25A-84W-24V

  • Number of channels: 4
  • Output current Continuous: 10 mA – 1.25 A
  • Drive method: Current control

Four-channel Basler Light Controller, for independent, precise and stable control of the light intensity of two different current-controlled industrial LED lights, e.g. Basler Light.

This Basler Light Controller has a 100-240V input, 4x (8-24V) output channels which provide your current-controlled industrial LED lighting (e.g. Basler Light) with a stable supply of max. 1.25A per channel (in total this Basler Light Controller delivers 84W) and enables precise and independent control of the light intensity.

The light parameters can be set, saved and loaded manually on the device or very conveniently via a web interface.
Due to the save as well as load function of the web interface, settings can be transferred very quickly and safely to other devices, which greatly simplifies the reproduction of your system.

Via trigger signals (12-24V) all output channels can be switched on and off simultaneously or separately.
In addition, the controller offers the possibility to choose whether the outputs are active at trigger high or trigger low in trigger mode.

Included in the package is a plug to connect your trigger as well as a bracket for DIN Rail for smooth mounting in your control cabinet.

This Basler Light Controller is part of the standard product line and offers the best price/performance ratio with a good basic performance, which was achieved by optimizing it to the performance data of the most widely used industrial LED lighting.

This makes this Basler Light Controller for cost-sensitive machine vision applications a perfect companion for your Basler Light.