Basler ace Classic acA2040-90umNIR
- CMV4000 NIR-enhanced Sensor
- 90 fps Frame rate
- 4 MP Resolution
The Basler acA2040-90umNIR USB 3.0 camera with the ams CMV4000 CMOS sensor (NIR enhanced) delivers 90 frames per second at 4 MP resolution.
Delivery time | 1 - 2 weeks |
---|---|
Net list price | €1,509.00 |
General Information
Order Number | 106555 |
---|---|
Product Family | ace Classic |
Product Line | ace Classic |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | ams |
---|---|
Sensor | CMV4000 NIR-enhanced |
Shutter | Global Shutter |
Sensor Format | 1" |
Sensor Diagonal | 15.92 mm |
Sensor Type | CMOS |
Sensor Size | 11.26 mm × 11.26 mm |
Resolution (H x V) | 2048 px × 2048 px |
Resolution | 4 MP |
Pixel Size (H x V) | 5.5 μm × 5.5 μm |
Frame rate | 90 fps |
Mono/Color | Mono |
Spectrum | Visible |
EMVA Data
Quantum Efficiency (typical/minimal) | 61.89 % (typical) |
---|---|
Dark Noise (typical/maximal) | 14 e¯ (typical) |
Saturation Capacity (typical/minimal) | 12.4 ke¯ (typical) |
Dynamic Range (typical/minimal) | 59 dB (typical) |
Signal-to-Noise Ratio (typical/minimal) | 40.9 dB (typical) |
Camera Data
Interface | USB 3.0 |
---|---|
Image Data Interface | USB 3.0, nominal max. 5 Gbit/s (SuperSpeed) |
Pixel Bit Depth |
|
Synchronization |
|
Exposure Control |
|
Digital Input | 1 |
Digital Output | 1 |
General Purpose I/O | 2 |
Power Supply | Via USB 3.0 interface |
Power Requirements (typical) | 3.2 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 29.3 mm x 29 mm x 29 mm |
Weight | 80 g |
Lens Mount | C-mount |
Operating Temperature | 0 °C - 60 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE
- EAC
- FCC
- GenICam
- IP30
- KC
- RoHS
- UL
- USB3 Vision
Features & Documentation
For more information about the features, visit the Basler Product Documentation