Basler ace U acA1300-200uc
- PYTHON 1300 Sensor
- 203 fps Frame rate
- 1.3 MP Resolution
- 1/2" Sensor Format
The Basler acA1300-200uc USB 3.0 camera with the ON Semiconductor PYTHON 1300 CMOS sensor delivers 203 frames per second at 1.3 MP resolution.
Delivery time | 1 - 2 weeks |
---|---|
Net list price | €449.00 |
General Information
Order Number | 106754 |
---|---|
Product Family | ace U |
Product Line | ace U |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | onsemi |
---|---|
Sensor | PYTHON 1300 |
Shutter | Global Shutter |
Sensor Format | 1/2" |
Sensor Diagonal | 7.87 mm |
Sensor Type | CMOS |
Sensor Size | 6.14 mm × 4.92 mm |
Resolution (H x V) | 1280 px x 1024 px |
Resolution | 1.3 MP |
Pixel Size (H x V) | 4.8 μm x 4.8 μm |
Frame rate | 203 fps |
Mono/Color | Color |
Spectrum | Visible |
Camera Data
Interface | USB 3.0 |
---|---|
Image Data Interface | USB 3.0, nominal max. 5 Gbit/s (SuperSpeed) |
Pixel Bit Depth | 10 bits |
Exposure Control |
|
Digital Input | 1 |
Power Supply | Via USB 3.0 interface |
Power Requirements (typical) | 3 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 29.3 mm x 29 mm x 29 mm |
Weight | 80 g |
Lens Mount | C-mount |
Operating Temperature | 0 °C - 50 °C |
Manufacturer
Basler |
---|
Conformity
- CE
- EAC
- FCC
- GenICam
- IP30
- KC
- RoHS
- UL
- USB3 Vision
Features & Documentation
For more information about the features, visit the Basler Product Documentation