NEW
Basler dart CS-Mount
The lens mount connects the monochrome dart M camera module and a matching lens.
With the CS-mount, C-mount lenses can be easily connected to the dart M camera module using an adapter ring.
- Recommended for monochrome cameras
- Maintains the compact design and low weight of the camera (29 mm x 29 mm at 20 g)
- Drill holes for quick mounting
- Mounting with standard screws
- Adapter ring required to use C-mount lenses with the dart M camera module (article number 2000005670)
- To use Basler Lenses C125, the 'Spacer Ring CS-Mount for Basler Lens' (article number 2000035239) is required instead