General Information |
|||
---|---|---|---|
Order Number | 2200000101 | ||
Net list price For larger quantities and individual prices, please use the request cart. Net list price | For pricing, please use the request cart to get a quote. | ||
Est. Lead Time Estimated lead times may vary. Please ask for the current availability and use the request cart. Delivery time Estimated lead times may vary. Please ask for the current availability and use the request cart. |
approx. 4-5 weeks
|
||
Destination | |||
Accessory Type | Lens | ||
Manufacturer | Basler | ||
Product Line | Standard |
Lens Data |
||
---|---|---|
Focal Length | 25.0 mm | |
Lens Mount | C-mount | |
Iris | F1.4 - F16.0 | |
Iris Type | manual | |
IR Cut Filter | no | |
Pixel Pitch | 6,20 µm | |
Sensor Format | 1'' | |
Min. Working Distance | 300 mm |