Basler ace U acA720-520um
- IMX287 Sensor
- 525 fps Frame rate
- VGA Resolution
- 1/2.9" Sensor Format
The Basler acA720-520um USB 3.0 camera with the Sony IMX287 CMOS sensor delivers 525 frames per second at VGA resolution.
Delivery time | 1 - 2 weeks |
---|---|
Net list price | €349.00 |
General Information
Order Number | 107654 |
---|---|
Product Family | ace U |
Product Line | ace U |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX287 |
Shutter | Global Shutter |
Sensor Format | 1/2.9" |
Sensor Diagonal | 6.21 mm |
Sensor Type | CMOS |
Sensor Size | 4.97 mm × 3.73 mm |
Resolution (H x V) | 720 px x 540 px |
Resolution | VGA |
Pixel Size (H x V) | 6.9 μm x 6.9 μm |
Frame rate | 525 fps |
Mono/Color | Mono |
Spectrum | Visible |
EMVA Data
Quantum Efficiency (typical/minimal) | 63.2 % (typical) |
---|---|
Dark Noise (typical/maximal) | 2.9 e¯ (typical) |
Saturation Capacity (typical/minimal) | 20.7 ke¯ (typical) |
Dynamic Range (typical/minimal) | 74.2 dB (typical) |
Signal-to-Noise Ratio (typical/minimal) | 43.2 dB (typical) |
Camera Data
Interface | USB 3.0 |
---|---|
Image Data Interface | USB 3.0, nominal max. 5 Gbit/s (SuperSpeed) |
Pixel Bit Depth |
|
Exposure Control |
|
Digital Input | 1 |
Power Supply | Via USB 3.0 interface |
Power Requirements (typical) | 3 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 29.3 mm x 29 mm x 29 mm |
Weight | 80 g |
Lens Mount | C-mount |
Operating Temperature | 0 °C - 50 °C |
Manufacturer
Basler |
---|
Conformity
- CE
- EAC
- FCC Class B
- GenICam
- IP30
- KC
- RoHS
- UL
- USB3 Vision
Features & Documentation
For more information about the features, visit the Basler Product Documentation