Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Start configuring your vision system now Webshop

Basler blaze 850 nm ToF Camera

The optimal wavelength for your 3D application, with exceptional precision and improved robustness against stray light

Improved stray light robustness delivers increasingly precise indoor 3D imaging. With low power consumption, reduced heat generation, and operation in the near-infrared range at 850 nm, the new blaze model is ideally suited for indoor applications in logistics and factory automation.

Its large 67° x 51° field of view and a working distance ranging from 0.3 to 10 meters enables the camera to capture depth data of large objects and entire scenes at once.  Sony IMX556-DepthSense™ sensors deliver up to 30 precise 2D and 3D images per second—including distance, intensity, and confidence maps. The light source (VCSEL diodes) and the lens are already integrated in this new variant, enabling precise 3D measurements based on the time-of-flight method.   

Meet the blaze ToF - 850 nm model Compare blaze models

 Basler blaze 3D camera

Highlights of the new blaze 3D camera model:
Combining the strengths of the blaze with operation in the lower near-infrared waveband

The latest addition to the 3D portfolio combines the best of the familiar blaze features with the advantages of the lower near-infrared waveband to produce a 3D camera model perfect for indoor applications.

Increased stray light robustness

Increased robustness against stray light in challenging environmental conditions

High Precision

Improved precision of 3D data due to low depth noise

Low power consumption

Optimized power consumption for lower heat generation and operation at higher ambient temperatures

How can wavelength benefit you?

The blaze camera series offers you the choice between two wavelengths: 940 nm and 850 nm. Which variant is best suited to your needs and how can it improve your application?

Contact our Sales team

blaze features: powerful and tailored to your 3D requirements

Identical on the outside, with unique strengths on the inside – the difference between the two variants lies only in their operating wavelength. Both blaze ToF camera models have the same powerful feature package.

Key features:

  • Dual Exposure HDR for scenes with large differences in brightness
  • Hardware triggers for precisely synchronized images
  • New bandwidth control for optimal GigE load management
  • New latency reduction for improved real-time capability and reduced motion blur
Camera Model blaze-101 blaze-102
Sensor Sony DepthSense™ IMX556 Sony DepthSense™ IMX556
Resolution 640px x 480px  640px x 480px 
Frame rate 30 fps 30 fps
Wavelength 940 nm 850 nm
Working Range 0.3 m - 10 m 0.3 m - 10 m
Accuracy ±5 mm (0.5 – 5.5 m); typical ±5 mm (0.5 – 5.5 m); typical
Temporal Noise < 2 mm (up to 1.5 m); typical < 1 mm (up to 1.5 m); typical

Your path to the ideal 3D solution

Whether a ToF, stereo camera, or RGB-D model: your 3D application deserves the best possible solution. We’re here to guide you through the different options and work together to find the optimal solution for your needs.

We look forward to hearing from you!

Basler blaze

Basler blaze

High-resolution, precise and fast 3D camera

Sony DepthSense™ sensor technology

Easy integration and cost-efficient design, GigE

Explore the blaze
Basler Stereo Camera

Basler Stereo Camera

Powerful 3D imaging for robotics

Onboard processing

Industrial-grade and easy to use

Go to Stereo Cameras
Software for the Basler blaze 3D camera

Software for the Basler blaze 3D camera

Easy integration of the blaze

Optimal visualization of 3D image data

Sample programs for easy startup

More about blaze Software
Basler Application Software for Robotics

Basler Application Software for Robotics

Plug-and-play software for higher performance

Expandable thanks to modular concept

For gripping tasks and navigation

To Application Software for Robotics

Which 3D solution best fits your requirements?

Time-of-Flight or stereo camera? We provide comprehensive advice on the special features and advantages of both technologies so you can find the optimal hardware and software solution for your individual 3D application.

Contact our Sales team

Back to Webshop