General Information |
|||
---|---|---|---|
Order Number | 108096 | ||
Net list price For larger quantities and individual prices, please use the request cart. Net list price | For pricing, please use the request cart to get a quote. | ||
Est. Lead Time Estimated lead times may vary. Please ask for the current availability and use the request cart. Delivery time |
approx. 2-3 weeks
|
||
Destination | |||
Discontinuation: | No LTB possible | ||
Acquisition Type | Frame grabber | ||
Manufacturer | Basler | ||
Model Name | microEnable 5 ironman VD8-PoCL | ||
Product Series | ironman Frame Grabber | ||
Product Line | Processing |
Device Features |
||
---|---|---|
Processor | Xilinx Virtex6 XC6VLX240T FPGA | |
On-Board Memory | 1 GByte DDR3-RAM | |
I/O Module Interfaces (Trigger and Sync) | onboard: 8in/8out (max.), TTL or opto-coupled, Front GPIO: up to 3 differential signals in, up to 4 single-ended signals in (depends on configuration), 2 TTL outputs | |
Power via Interface (p. port) | PoCL (4W/12V per cable, Safe Power) |
Camera Interface |
||
---|---|---|
Standard | Camera Link 2.0 | |
Interface |
|
|
Configurations | CL-full, Including non-Standard formats: Bilinear color, CL-deca (80bit) | |
Connectors | 2 x MDR26 | |
Power output | PoCL SafePower, 4W/12V per cable | |
Camera Support | area scan camera, line scan camera | |
Sensor Type | CFA sensor (Bayer), Grayscale sensor, RGB sensor (VisualApplets) | |
Sensor Resolution | 16k*64k (area scan sensor), 16k (line scan sensor) | |
Bit Depth | 8-bit (grayscale), 24-bit (color, 8-bit per color component) | |
Data Bandwidth | 6.8 Gbit/s (850 MB/s) | |
Data Bandwidth (p.port; Total) | 6,8 Gbps; 6,8 Gbps (850 MB/s) | |
No. of Ports | 2 | |
Test Environment | Camera Simulator |
Host PC Interface |
||
---|---|---|
PC Bus Interface | PCIe 2.1 x8, DMA3600 | |
PC Bus Interface Performance | up to 3.600 MB/s (sustainable) |
Controls and General-Purpose I/Os |
||
---|---|---|
Trigger Board GPIO Interfaces | Box connector (34-pin) | |
On-board GPIO interface | One 34-pin flat cable connector onboard: 8 input signals and 8 output signals with open-drain optionally as 4 opto-coupled inputs (4,5V - 28V), optional 2 opto-coupled differential inputs (RS422); 4 opto-coupled outputs (4,5V - 28V) | |
GPIO Synchronisation and Control | Configurable Trigger System supporting several trigger modes (grabber controlled, external trigger, gated, software trigger) and shaft encoder functionality with backward compensation, Multi-Camera-Synchronization | |
GPIO Interface Summary | onboard: 8in/8out (max.), TTL or opto-coupled |
Processing Features |
||
---|---|---|
Basic Features | Image Selector, LUT, Invert, ROI, Offset/Gain/Gamma correction, Tap Sorting (Sensor Readout Correction) |
Physical and Environmental Information |
||
---|---|---|
Dimensions | PCIe Standard height, half length card: 167.64 mm length x 111.15 mm height | |
Weight (typical) | 200 g | |
Power Consumption / Power Source | 15 V, 2.5 A | |
Operating Temperature | 0 - 50°C (32°F - 122°F) | |
Storage Temperature | -50 - 80°C (-58°F - 176°F) | |
Relative Humidity (operating, storage) | 5-90%, relative, non-condensing | |
MTBF | on request | |
Compliances | WEEE, RoHS, REACH, CE class A |
Software |
||
---|---|---|
Software Drivers | Windows 10 / 8 / 7 (64-Bit), Windows 10 / 8 / 7 (32-Bit), Linux 32-Bit, Linux 64-Bit | |
Software Tools | microDisplay (Acquisition control and viewer), GenICam Explorer (Camera configuration tool), microDiagnostics (Analysis and service tool), Device Drivers, SDK, Documentation | |
Software API | Framegrabber SDK, .net interface | |
FPGA Programming | VisualApplets | |
MV Software Compatibility | Halcon, VisionPro, Labview |