-
Basler Sales
Europe, Middle East, Africa
The Americas
Asia-Pacific
Find here your local Basler representative and contact details.
Basler Technical Support -
Request Cart
Your request cart is currently empty. Please add at least one product to send a quote request. If you would like to send a message directly to our sales team, please use this form.
Request Cart -
- Products
- Solutions
- Downloads
- Sales & Support
-
Vision Campus
-
Camera Technology
- Comparison between Sony's IMX CMOS sensor series
- Why should I color calibrate my camera?
- Expert Tips to Find the Right Lens for a Vision System
- Expert Tips for Embedded Vision Systems
- What Is Multispectral Imaging?
- Comparison of CMOS cameras
- Color in Image Processing
- Processing Boards in Embedded Vision
- What Is Image Processing
- 3D Technologies in Image Processing
- What Is Embedded Vision
- Why CMOS Image Sensors?
- What Is Time of Flight?
- What Is Image Quality?
- Camera Sizes
- How does a Digital Camera Work?
- CMOS vs. CCD: Sensor Technology
- Real-Time Capability
- NIR: Seeing Clearly Even in Low Light
- High-Sensitivity Industrial Cameras
- Interfaces and Standards
-
Markets and Applications
- Cameras for Fluorescence Microscopy
- What Is the Role of Computer Vision for Industry 4.0?
- What Is Deep Learning?
- Robots with Vision Technology
- Blockchain for IoT Sensor Producers
- How will IoT change retail?
- How Do Machines Learn?
- IoT Applications in the Smart City
- Benefits of Cameras in Medicine
- Lab Automation with Vision
- Medicine with Vision
- Image Processing in Industry 4.0
- Machine Vision
- Automated Optical Inspection
- Color Calibration in Medical Technology
-
Vision Systems and Components
- Software in Image Processing
- Image Pre-processing Strengthens and Streamlines Image Processing Systems
- How to Find the Right Lighting for Your Vision System?
- What is a Machine Vision SDK
- Lighting
- How Can I Find the Right Lens?
- Components of a Vision System
- Cutting Through the Noise: Camera Selection
- Image Processing Systems — The Basics
-
Camera Technology
- Company
-
Products
Computer Vision HardwareCameras Lenses Lighting Acquisition Cards Cables Accessories Network & Peripheral DevicesComputer Vision Softwarepylon Camera Software Suite VisualApplets Other softwarePortfoliosEmbedded Vision Portfolio Medical & Life Sciences Portfolio CoaXPress Product PortfolioCamerasArea Scan Cameras Line Scan Cameras 3D Cameras CoaXPress 2.0-Cameras Customized Basler CamerasArea Scan CamerasBasler ace 2 Basler ace Basler MED ace Basler boost Basler beat Basler dart Basler pulse Basler scoutBasler aceNew ace featuresLine Scan CamerasBasler racerBasler racerBasler racer - the right choiceBasler blazeblaze FAQ Use Case: 3D image processing for object inspection Basler blaze Software Use Case: Time-of-Flight Technology Meets Labeling Robot Use-Case-Kine-RoboticsBasler Stereo CameraQuote Basler Stereo CamerasLensesFixed Focal LensesAcquisition CardsUSB 3.0 Interface Cards GigE Interface Cards CXP-12 Interface Cards imaWorx microEnable 5 marathon microEnable 5 ironmanpylon Camera Software Suitepylon Open Source Projects pylon Data FAQ pylon Drivers & GenTL pylon SDKs pylon ViewerOther softwareBasler blaze Software Frame Grabber Software Basler Microscopy Software Basler Video Recording Software Basler Application Software for Robotics drag&bot Robotics Software
-
Solutions
MarketsFactory Automation Medical & Life Sciences Vision-guided Robotics Warehouse Automation Further ApplicationsFactory AutomationAutomotive Electronics & Semiconductors Photovoltaics Food & Beverages Pharma & Healthcare Products Printing & Webbed MaterialsFurther ApplicationsSport & Entertainment Security and Surveillance Agriculture Retail Traffic & TransportationRetailATMs / VTMs Check-Out Systems Reverse Vending Machines Vending Machines Recognition/Biometrics People Counting, Tracking & Profiling Shelf InspectionTraffic & TransportationANPR Enforcement Tolling In-Vehicle Monitoring and Transportation Rail and RoadEmbedded VisionEmbedded Vision Portfolio Embedded Vision Services Embedded Vision Ecosystem & SupportEmbedded Vision PortfolioCameras for Embedded Vision Embedded Vision Kits Software for Embedded Vision Embedded Vision for NVIDIA Embedded Vision for NXP
- Downloads
-
Sales & Support
Sales & SupportSales Support Contact Knowledge Base Aftersales Services Basler Product Documentation Frame Grabber Services Tools
-
Vision Campus
Vision CampusCamera Technology Interfaces and Standards Markets and Applications Vision Systems and ComponentsCamera TechnologyComparison between Sony's IMX CMOS sensor series Why should I color calibrate my camera? Expert Tips to Find the Right Lens for a Vision System Expert Tips for Embedded Vision Systems What Is Multispectral Imaging? Comparison of CMOS cameras Color in Image Processing Processing Boards in Embedded Vision What Is Image Processing 3D Technologies in Image Processing What Is Embedded Vision Why CMOS Image Sensors? What Is Time of Flight? What Is Image Quality? Camera Sizes How does a Digital Camera Work? CMOS vs. CCD: Sensor Technology Real-Time Capability NIR: Seeing Clearly Even in Low Light High-Sensitivity Industrial CamerasShow moreShow lessInterfaces and StandardsSystem Setup with CoaXPress 2.0 What Is CoaXPress? Which interface for Embedded Vision? Multi-Camera Systems with GigE 2.0 USB 3.0 – Interface of the Future What Is an Interface? Camera Link Gigabit Ethernet (GigE) GenICam Standard USB 3.0 and USB3 VisionMarkets and ApplicationsCameras for Fluorescence Microscopy What Is the Role of Computer Vision for Industry 4.0? What Is Deep Learning? Robots with Vision Technology Blockchain for IoT Sensor Producers How will IoT change retail? How Do Machines Learn? IoT Applications in the Smart City Benefits of Cameras in Medicine Lab Automation with Vision Medicine with Vision Image Processing in Industry 4.0 Machine Vision Automated Optical Inspection Color Calibration in Medical TechnologyShow moreShow lessVision Systems and ComponentsSoftware in Image Processing Image Pre-processing Strengthens and Streamlines Image Processing Systems How to Find the Right Lighting for Your Vision System? What is a Machine Vision SDK Lighting How Can I Find the Right Lens? Components of a Vision System Cutting Through the Noise: Camera Selection Image Processing Systems — The Basics
-
Company
Social ResponsibilityCareer and Family Health Management HanseBelt Initiative Promoting Young Talents Environmental PoliciesInvestorsShare Financial Information Financial Calendar Annual General Meeting Corporate Governance Contact Investor Relations SustainabilityShareCurrent Price Information Basic Data Shareholder Structure Analysts Recommendations Share Buyback Program Dividend PolicyFinancial InformationAd Hoc Disclosures Corporate News Financial Reports Voting Rights Presentations Equity StoryEquity StoryBusiness ModelCorporate GovernanceDeclaration of Compliance Management Board Supervisory Board Director's Dealings Auditors Articles of Association Remuneration ReportTrainingBusiness Informatics Electronics Engineers for Devices and Systems Industrial Engineering Kaufleute für Marketingkommunikation Technical Informatics Digital Business E-CommerceEventsBasler at trade shows
Interface | Acquisition Type | Camera series | No. of Ports | Data Bandwidth (p.port; Total) | Model Name | Interface | Acquisition Type | Compatible Cameras | Data Bandwidth (p.port; Total) | No. of Ports | Availability i | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Frame grabber | 1 | 12,5 Gbps; 12,5 Gbps | Basler CXP-12 Interface Card 1C | CXP-12 | Frame grabber |
|
12,5 Gbps; 12,5 Gbps | 1 |
|
|
|||
Frame grabber | 2 | 12,5 Gbps; 25 Gbps | Basler CXP-12 Interface Card 2C | CXP-12 | Frame grabber |
|
12,5 Gbps; 25 Gbps | 2 |
|
|
|||
Frame grabber | 4 | 12,5 Gbps; 50 Gbps | Basler CXP-12 Interface Card 4C | CXP-12 | Frame grabber |
|
12,5 Gbps; 50 Gbps | 4 |
|
|
Sorry, there are no results for the selected filters.

microDisplay X
During the activation of frame grabbers, microDisplay X helps you test the entire system configuration, select and parameterize applets and perform camera settings.
- Configure cameras (GenICam) and applets directly in the start window and save or access the configuration
- Load multiple applets (one applet per board)
- Enlarge DMA (Direct Memory Access) output window for a large-scale display of an individual DMA output
- Optimized accuracy of the frame rate information (frames per second) during the acquisition
- Easy setup of line scan camera systems with line profile and line histogram (provide information on individual pixel values and the distribution of a line)
- Buffer assigned in applet but not used (if the image section transferred by the camera is too small) is displayed in red in the DMA output window
- New log window to access general and camera discovery log information, grabber events and system status information at any time

microDiagnostics
microDiagnostics makes it possible to flash a frame grabber with applets and perform various tests for a successful activation
- Support with the speedy activation of the frame grabber
- Test functions simplify an overview of the full system’s functionality
- Simple camera change by selecting and flashing another applet

SDKs
The Software Development Kit (SDK) is an easy way to integrate a frame grabber and camera into the customer’s application while using complex trigger settings, particularly the microEnable frame grabber function, to their full extent. A generic application programming interface (API) enables platform-independent work. Of course, the SDK also helps system builders develop their own C/C++/C# or Python applications.
- Quick and easy integration of frame grabbers into your application and software environment
- Flexible for the use of different programming languages (C++, C#, Python)
- Reduced development times for projects

Basler pylon Camera Software Suite
With the pylon Camera Software Suite you can set up your boost camera and all its functions in a quick and effective way. It also helps you to integrate the camera into your software.
Basler pylon Camera Software Suite
VisualApplets 3
VisualApplets enables access to the FPGA processors in the image processing hardware, such as frame grabbers, industrial cameras and image processing devices, to implement individual image processing applications.
- Programming of the V-series frame grabbers and image processing hardware with special applications
- Bandwidth control and FPGA resource assessment
- Without expert skills or hardware programming
- Reuse proprietary VHDL libraries in VisualApplets
- Shorten project times, accelerate market availability

VisualApplets Embedder
Image processing devices become compatible with VisualApplets
- Unlimited configuration of FPGA hardware with specific image processing applications
- Promptly adjust image processing applications to customer and market requirements
- Plan and implement complete product lines in a short time
- Transfer developed image processing applications to different vision devices with minimal effort
- Reduce the data volume with image pre-processing and alternatively apply inexpensive interfaces such as Gigabit Ethernet
- End customers get the added value of programming the devices themselves in a specified framework
- End customers receive smart devices that guarantee them the most flexibility and investment reliability

VisualApplets Expert
Experienced users have the option of applying existing hardware code, debugging the design under runtime conditions and creating paths to parameters in hierarchical structures.
- With the custom library, system builders apply their image processing modules programmed in VHDL or Verilog (VHDL libraries) in VisualApplets as generic operators, thus preserving their preparatory work.
- The debugging library enables enhanced debugging to detect programming errors, deadlocks and bandwidth problems and to increase the design stability.
- The parameters library offers users tools to change even those parameters that might be deeply embedded in the design’s hierarchical structures. The changes are automatically and consistently updated during the runtime.

VisualApplets Libraries
VisualApplets libraries comprise multiple operator libraries which expand the operators’ scope with valuable image processing functions, such as those for segmentation, classification and compression.
- Segmentation/classification: These operators are used to segment and define objects in images and assign characteristics to them.
- Compression: The JPEG operator makes it possible to execute the JPEG image compression directly on the FPGA of the vision hardware to reduce image data.

VisualApplets Protection
To prevent the use of proprietary applets on external frame grabbers and thus protect intellectual property from outside access, the applets and frame grabbers can each be securely encoded with a lock.
- Applets and frame grabbers are each securely encoded with a lock.
- Two protective mechanisms guarantee maximum security.

Manuals
The manuals provide complete information on all aspects of usage - from installing frame grabbers and software to first acquisition checks to advanced image processing. Described are all frame grabber series and models available together with their hardware and software add-ons, their specific functionalities and all image processing options along with the graphical FPGA development environment VisualApplets.
-
Basler Product Documentation – Offline Version (User's Manual)
-
CXP-12 Interface Card 4C Feature Reference Manuals
-
CXP-12 Interface Card 2C Feature Reference Manuals
-
GenTL Producer: CXP Feature-Documentation
-
CXP-12 Interface Card 1C Feature Reference Manual
-
Basler boost CXP-12 Quick Install Guide

Brochures
Basler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.

White Papers
Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.
-
CoaXPress 2.0 – The Standard in Industrial Image Processing for Demanding Applications
-
CoaXPress 2.0 in the field of Medical and Life Sciences
-
CoaXPress 2.0 as an Alternative to Camera Link - More Performance and Lower System Costs When upgrading the Camera Interface

Product Insights
Basler Product Insights highlight noteworthy information about the technical properties and features of various accessories. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.
-
FPGAs Accelerate Deep Learning
-
Deep Vision Becomes Reality with CNN
-
Automating Thought — Opportunities and Risks
-
Deep Learning in Image Processing
-
Basler’s Vision Components Portfolio

Customer Stories
Basler Customer Stories describe a broad diversity of applications and potential uses for Basler frame grabbers on a variety of markets. They explain the requirements Basler’s customers had to face while designing their image processing system and how Basler frame frabbers successfully contributed to resolving the problem.
-
PCB Inspection with Higher Speed and Precision
-
Basler boost with Custom Interface Card in a Line Scan Application
-
Process and Quality Optimized Foil Manufacturing
-
Improved Image Quality for Tumor Surgeries
-
Frame Grabber Power for Photometric Stereo Method
Components and technical support – all directly from Basler
Basler supports you with an extensive, compatible portfolio of cameras with the latest sensors, frame grabbers, interface cards, lenses, cables and other accessories as well as software. Evaluation kits adapted to these products significantly accelerate your test phase and implementation.
Our technical support has many years of know-how on acquisition cards and their fields of application. The high level of competence in dealing with interfaces and components of the interface cards, and our good relationships with the producers, help to solve problems quickly and easily.

Basler boost
Basler’s camera series with CoaXPress 2.0 for high bandwidths and high resolutions

CoaXPress Evaluation Kit
Basler boost camera, interface card and further accessories for a fast installation and integration