Moritex Moritex Lens MML08-ST170

  • C-mount Mount
  • 1/2" Sensor Format
  • 0.8x Magnification
  • No Coaxial Illumination Option
  • 172.9 mm Working Distance

Moritex Telecentric Lens with C-Mount, a fixed magnification of 0.80, without light input and a working distance of 170mm.

This 1/2" telecentric lens avoids perspective distortion and is therefore suitable for demanding measurement applications of three-dimensional lenses.
Net list price
On request
Ready for dispatch
  • Standardup to 1-2 weeks

Suitable Products