Basler Light Bar-17x300-1200

  • Bar Light LED Illumination Type
  • Shortwave Infrared (SWIR) LED Color
  • 1200 nm Peak Wavelength (typical)
  • IP54 Protection Class

Basler Standard Light as versatile narrow Bar Light for direct, dark field or simple line applications in the short-wave infrared light range (SWIR).

Basler Standard Lights are suitable for industry application, enabling a worry-free and fast integration while providing a long-term repeatable image quality for your vision system. Every Basler Standard Light works optimally in combination with a Basler Lighting Controller (e.g. Basler SLP Controller) or in operation without an external controller in continuous as well as triggered light.

Net list price
€1,699.00
Ready for dispatch
  • Standardapprox. 4 weeks

Suitable Products