Basler Announces Vision Compatibility for New NVIDIA Jetson Orin Nano Edge AI Platform
- Дата
- 21 Sep 2022
Basler will be introducing Add-on Camera Kits with 5 and 13 MP to support the NVIDIA® Jetson Orin™ Nano system-on-modules (SOMs), which have set a new baseline for entry-level edge AI and robotics, as announced today at NVIDIA GTC. Add-on Camera Kits are ready-to-use vision extensions that include an adapter board, camera, lens, and cables.
On the software side, the Basler Camera Enablement Package enables smooth integration of Basler’s Camera Software pylon with the NVIDIAs JetPack™ software development kit. A Camera Enablement Package includes a Basler camera kernel driver, device-tree overlays for the supported boards, GenTL Producer and the pylon Viewer application. The Camera Kits offer the most cost-effective prototyping approach and are suitable for mass production.
With this launch, scheduled to be available from the beginning of 2023, Basler continues to build on the significant momentum behind the platform worldwide. Customers can develop their edge AI, robotics, AIoT, and embedded solutions on the NVIDIA Jetson AGX Orin developer kit, and then deploy and scale their applications on the AGX Orin production modules, as well as the Orin Nano and Orin NX modules as they become available.
“Our portfolio ranges from different camera series and products to complement vision applications to the pylon software framework for AI-based image processing solutions. The upcoming NVIDIA Orin Nano SOMs are an ideal processing platform to develop advanced edge AI vision systems for our customers focusing on automation applications in smart factories, the medical and life sciences market, robotics and logistics use cases, as well as intelligent traffic systems,” says Malene Fricke, Head of Module Business at Basler.
During NVIDIA GTC, learn additional details about the Jetson Orin platform, including the new Orin Nano, at “The NVIDIA Jetson Roadmap for Edge AI and Robotics “ session on Tuesday, 20 September 2022 at 10 a.m. PST, and available on demand thereafter.
More information on Basler’s embedded vision solutions for the NVIDIA Jetson platform is available on the Basler website .
type: asset-hyperlink id: 2wmrFjgW3LlpLHXOQ8Y5H4
type: asset-hyperlink id: 5NnYUmFBixsafcjyMBIZUD
type: asset-hyperlink id: 3HfHM7RkfibxzjHfEdNcjU
Note: Please note that most browsers cannot display 4c pictures. Please right-click picture and select Save Target As... to download and store the picture on your PC. Afterwards, you can view it with an appropriate program.