Use cases

Vision Solution for Glass Substrate TGV Inspection

High-density vias. Micron-scale defects. One-pass full scan.

As the semiconductor industry accelerates toward Panel-Level Packaging (PLP) and glass-core substrates to meet the demands of AI, HPC, and advanced chiplet architectures, traditional inspection methods are falling short. The shift to large-format glass panels introduces new challenges—and new opportunities. At Basler, we've developed a patented inspection solution tailored for high-density TGV inspection on glass substrates. Our vision solution delivers one-pass, full inspection with industry-leading clarity and speed.

Request a demo or real case images
glass substrate TGV inspection

Critical inspection points in the TGV manufacturing process

Glass substrate manufacturing involves multiple precision processes—from via laser drilling and wet etching to metallization and copper filling—each requiring rigorous quality control. As high-density interconnects become standard in advanced packaging, it is critical to ensure that all vias are present and free from defects. Missing or malformed vias can lead to serious downstream failures and costly yield losses. Inspection must verify proper via formation, metallization, and structural integrity across the entire panel. Thorough glass substrate inspection is the essential first step toward reliable, high-performance packaging.

The challenge with glass substrates isn’t just their transparency and high reflectivity—it’s the need to inspect thousands of micron-scale vias at speed. That’s exactly what we’ve solved.
Park, Benjamin
Park, Benjamin
Head of Optical Solution | Basler APAC R&D

One-scan TGV inspection: maximize throughput with no blind spots

For glass substrates with TGV structures, 2D surface defect detection alone is not enough. Z-axis via quality is critical, but traditional 3D inspection slows down throughput.
For glass substrates with TGV structures, 2D surface defect detection alone is not enough. Z-axis via quality is critical, but traditional 3D inspection slows down throughput.

Is your AOI system holding you back?

Current AOI systems struggle with full-area inspection of large glass substrates (e.g., 510 mm x 500 mm) used in Through Glass Via (TGV) manufacturing, often compromising between inspection area, resolution, and throughput. Critical micro-defects—such as cracks, bubbles, sidewall roughness, and misaligned double-conical vias—frequently go undetected, particularly due to the transparent nature of the material and the complexity of 3D via structure.

One-scan TGV inspection of 515 × 510 mm glass substrate—zero blind spots, high throughput.
One-scan TGV inspection of 515 × 510 mm glass substrate—zero blind spots, high throughput.

One-scan precision. Zero blind spots.

Our patented one-scan TGV inspection solution overcomes these challenges by combining vision system optical design, high resolution imaging and advanced image processing algorithms, delivering:

  • Full-panel inspection in a single scan with no blind spots

  • Robust detection of complex defects including conicity misalignment, edge chipping, and depth inconsistencies

  • Micron-level analysis of taper angle, sidewall integrity, via depth, pitch, and diameter

This integrated vision solution provides images with excellent contrast for accurate, high-throughput TGV inspections, significantly improving process control and yield in advanced substrate manufacturing.

Want to evaluate your own TGV inspection performance? ➤ Let’s talk

Want to see what our system really delivers?

Contact us for a demo or real use case image preview—see for yourself how clearly we visualize your toughest defects. 

All key TGV factors—depth, diameter, taper, sidewall, and alignment—captured in one scan. Image intentionally blurred for confidentiality; full results available on request.
All key TGV factors—depth, diameter, taper, sidewall, and alignment—captured in one scan. Image intentionally blurred for confidentiality; full results available on request.

Inspect glass substrate with confidence 

Inspecting glass isn’t new—but inspecting it with this level of clarity, speed, and scalability is.  

If you’re facing technical bottlenecks in glass substrate TGV inspection, we’re ready to help. Our advanced vision solution has already proven effective in overcoming key inspection hurdles. More importantly, our team is ready to analyze your unique requirements and deliver tailored technical consultation. Let’s redefine what’s possible in glass TGV inspection—together.
Park, Benjamin
Park, Benjamin
Head of Optical Solution | Basler APAC R&D

Ready to get started together?

Learn more about our products, services, and how we can help you with your next project.