Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Start configuring your vision system now Webshop
  • Basler Releases First Camera Module for NXP’s i.MX 8M Plus Processor

    As preferred vision partner of NXP, Basler releases the first camera module for the new i.MX 8M Plus applications processor. Two new Basler add-on camera kits are introduced at the same time.

Basler Embedded Vision Solutions for NXP’s i.MX 8 Applications Processor Series

Our range of embedded vision solutions includes products that are ideally suited for NXP® Semiconductors i.MX 8 applications processor series. The dart camera modules and add-on camera kits offer the perfect starting point to extend the i.MX 8 processors from NXP with image processing. Recently Basler worked jointly with NXP to realize a powerful and cost-optimized vision system based on NXP’s new SoC i.MX 8M Plus : It features a dual camera Image Signal Processor (ISP) providing real-time processing for crystal clear images and a neural network accelerator delivering up to 2.3 TOPs for extensive machine learning capabilities. In combination with the new Basler camera modules, the resulting vision system provides the perfect solution for intelligent, vision-based machine learning applications.

Motion Analysis with the New i.MX 8M Plus

Machine Learning on the Edge: The latest deep learning and in-device processing techniques allow for real-time human pose estimation. The Machine Learning algorithm tracks the human pose based on live camera data. Hence the system is optimized for image processing to allow high accuracy and fast inference time.

A Strong Partnership

Thanks to the combination of Basler's many years of vision and solution expertise as well as the i.MX 8 applications processor series, you get optimally matched vision systems. Whether you are developing a simple application or a complex image processing application, NXP's broad product portfolio offers the ideal processor for your embedded vision solution. The flexible combination with Basler's dart BCON for MIPI camera modules ensures particularly easy integration.

  • Simple implementation
  • Excellent image quality
  • Low integration effort
  • Long-term availability
  • NXP processors meet high requirements, e.g. for temperature and robustness
  • Also suitable for complex industrial applications
  • Optimal price/performance ratio

Contact our Sales Team

Our Compatible Products for the NXP i.MX 8 Processors

dart BCON for MIPI Camera Modules

dart BCON for MIPI Camera Modules

The Basler dart BCON for MIPI camera modules have an integrated ISP and are available with 5 MP and 13 MP resolution. Basler's proprietary BCON for MIPI interface is tailor-made and provides easy integration based on the MIPI CSI-2 video interface standard. Our BCON for MIPI camera modules are just as easy to commission as any plug-and-play camera interface, such as USB 3.0.

To the dart MIPI camera modules >
Add-on Camera Kits

Add-on Camera Kits

Our add-on camera kits consist of a dart BCON for MIPI camera module (5, 8 or 13 MP), a BCON for MIPI to Mini SAS adapter, a lens and a cable. Thanks to the appropriate driver, implementation has never been easier. The kits support the NXP Evaluation Boards with the processors i.MX 8QuadMax, i.MX 8MQuad, i.MX 8M Mini and now also i.MX 8M Plus.

To the Add-on Camera Kits >
Development Kits

Development Kits

Our development kits for the NXP i.MX 8 applications processor series are developed in cooperation with well-known SoM manufacturers. Due to the various combination possibilities of processors, SoMs and sensors on the camera modules, we can offer you a tailor-made solution for your embedded vision system – no matter what your requirements are in terms of processor performance or interfaces.

To the Development Kits >

dart BCON for MIPI Camera Modules

Camera model Resolution (HxV) Resolution Sensor Frame Rate Mono/Color Interface
daA3840-30mc (No-Mount) 3840 px x 2160 px 8 MP CMOS 30 fps Color BCON for MIPI
daA3840-30mc (S-Mount) 3840 px x 2160 px 8 MP CMOS 30 fps Color BCON for MIPI
daA3840-30mc (No-Mount) - Tray (40pcs) 3840 px x 2160 px 8 MP CMOS 30 fps Color BCON for MIPI
daA3840-30mc (S-Mount) – Tray (40pcs) 3840 px x 2160 px 8 MP CMOS 30 fps Color BCON for MIPI
daA2500-60mci (No-Mount) 2560 px x 1920 px 5 MP AR0521 60 fps Color BCON for MIPI
daA2500-60mci (No-Mount) - Tray (40pcs) 2560 px x 1920 px 5 MP AR0521 60 fps Color BCON for MIPI
daA2500-60mci (S-Mount) 2560 px x 1920 px 5 MP AR0521 60 fps Color BCON for MIPI
daA2500-60mci (S-Mount) – Tray (40pcs) 2560 px x 1920 px 5 MP AR0521 60 fps Color BCON for MIPI
daA4200-30mci (No-Mount) 4208 px x 3120 px 13 MP AR1335 30 fps Color BCON for MIPI
daA4200-30mci (No-Mount) - Tray (40pcs) 4208 px x 3120 px 13 MP AR1335 30 fps Color BCON for MIPI
daA4200-30mci (S-Mount) 4208 px x 3120 px 13 MP AR1335 30 fps Color BCON for MIPI
daA4200-30mci (S-Mount) - Tray (40pcs) 4208 px x 3120 px 13 MP AR1335 30 fps Color BCON for MIPI

Add-on Camera Kits

Model Camera module Resolution Processor Interface
daA2500-60mci-IMX8-EVK daA2500-60mci 5 MP for i.MX 8 BCON for MIPI
daA4200-30mci-IMX8-EVK daA4200-30mci 13 MP for i.MX 8 BCON for MIPI
daA3840-30mc-IMX8MP-EVK  daA3840-30mc 8 MP for i.MX 8 M Plus BCON for MIPI
daA2500-60mc-IMX8MP-EVK  daA2500-60mc 5 MP for i.MX 8 M Plus BCON for MIPI

Development Kits

Model Camera module Resolution Processor Interface
daA4200-30mci-MX8MM-VAR daA4200-30mci 13 MP i.MX 8M Mini BCON for MIPI

Basler Embedded Vision Software

We supply the complete system software, so that you can put your system directly into operation.

Our system software includes all necessary drivers and board support packages. It is optimized for image processing applications and everything is seamlessly integrated. The result is a powerful and easy-to-integrate embedded vision solution.

Use Case:

Use Case: "Automated Retail Check-out Terminal Equipped with AI Software"

The technology for embedded vision systems is becoming more and more compact, but at the same time more powerful. One area that benefits from this is retail. Based on our new dart camera modules and NXP’s i.MX 8 processor, we have developed a live demo of an automated payment terminal with AI software for the retail trade. In our Use Case, you can find out which hardware and software we used to implement the live demo.

Read the Use Case now

Our Embedded Vision Portfolio

From cameras and camera modules to embedded vision kits and the right vision components - here you will find the right Basler products for your embedded vision application.

Basler Cameras for Embedded Vision Applications

Cameras for Embedded Vision

Versatile camera modules for embedded applications

USB 3.0, BCON

Embedded Vision Kits

Embedded Vision Kits

User-friendly evaluation and development kits

USB 3.0, BCON

Software for Embedded Vision

Software for Embedded Vision

Basler pylon SDK for simple camera connection in embedded systems

Components for Embedded Vision

Components for Embedded Vision

Lenses, cables, and additional accessories for embedded applications

Back to Webshop