Moritex Moritex Lens MML4-HR65VI-5M​

  • C-mount Mount
  • 2/3" Sensor Format
  • 4x Magnification
  • No Coaxial Illumination Option
  • 65 mm Working Distance

Moritex Telecentric Lens with C-Mount, a fixed magnification of 4.00, without light input, a working distance of 65mm and a variable iris.

This 2/3" telecentric lens avoids perspective distortion and is therefore suitable for demanding measurement applications of three-dimensional lenses.
Net list price
On request
Ready for dispatch
  • Standardup to 1-2 weeks

Suitable Products