Moritex Moritex Lens MML3-ST65DS

  • C-mount Mount
  • 1/2" Sensor Format
  • 3x Magnification
  • Yes Coaxial Illumination Option
  • 65 mm Working Distance

Moritex Telecentric Lens with C-Mount, a fixed magnification of 3.00, a light input, a working distance of 65mm and a shortened lens barrel.

This 1/2" telecentric lens avoids perspective distortion and is therefore suitable for demanding measurement applications of three-dimensional lenses.
Net list price
On request
Ready for dispatch
  • Standardup to 1-2 weeks

Suitable Products