General Information |
|||
---|---|---|---|
Order Number | 2200000574 | ||
Net list price For larger quantities and individual prices, please use the request cart. Net list price | |||
Delivery time Delivery times may vary. Please ask for the current availability and use the request cart. Delivery time |
Extended lead time up to 3 months
|
||
Destination | |||
Accessory Type | Lens | ||
Manufacturer | Basler | ||
Product Line | Premium | ||
Focal Length | 8.5 mm | ||
Lens Mount | C-mount | ||
Iris | F2.4 | ||
Iris Type | manual | ||
IR Cut Filter | no | ||
Sensor Format | 1.1'' | ||
Min. Working Distance | 100 mm |
-
Basler Sales
Europe, Middle East, Africa
The Americas
Asia-Pacific
Find here your local Basler representative and contact details.
Basler Technical Support -
Request Cart
Your request cart is currently empty. Please add at least one product to send a quote request. If you would like to send a message directly to our sales team, please use this form.
Request Cart -
- Products
- Solutions
- Downloads
- Sales & Support
-
Vision Campus
-
Camera Technology
- Comparison between Sony's IMX CMOS sensor series
- Why should I color calibrate my camera?
- Expert Tips to Find the Right Lens for a Vision System
- Expert Tips for Embedded Vision Systems
- What Is Multispectral Imaging?
- Comparison of CMOS cameras
- Color in Image Processing
- Processing Boards in Embedded Vision
- What Is Image Processing
- 3D Technologies in Image Processing
- What Is Embedded Vision
- Why CMOS Image Sensors?
- What Is Time of Flight?
- What Is Image Quality?
- Camera Sizes
- How does a Digital Camera Work?
- CMOS vs. CCD: Sensor Technology
- Real-Time Capability
- NIR: Seeing Clearly Even in Low Light
- High-Sensitivity Industrial Cameras
- Interfaces and Standards
-
Markets and Applications
- Cameras for Fluorescence Microscopy
- What Is the Role of Computer Vision for Industry 4.0?
- What Is Deep Learning?
- Robots with Vision Technology
- Blockchain for IoT Sensor Producers
- How will IoT change retail?
- How Do Machines Learn?
- IoT Applications in the Smart City
- Benefits of Cameras in Medicine
- Lab Automation with Vision
- Medicine with Vision
- Image Processing in Industry 4.0
- Machine Vision
- Automated Optical Inspection
- Color Calibration in Medical Technology
-
Vision Systems and Components
- Software in Image Processing
- Image Pre-processing Strengthens and Streamlines Image Processing Systems
- How to Find the Right Lighting for Your Vision System?
- What is a Machine Vision SDK
- Lighting
- How Can I Find the Right Lens?
- Components of a Vision System
- Cutting Through the Noise: Camera Selection
- Image Processing Systems — The Basics
-
Camera Technology
- Company
-
Products
Computer Vision HardwareCameras Lenses Lighting Acquisition Cards Cables Accessories Network & Peripheral DevicesComputer Vision Softwarepylon Camera Software Suite VisualApplets Other softwarePortfoliosEmbedded Vision Portfolio Medical & Life Sciences Portfolio CoaXPress Product PortfolioCamerasArea Scan Cameras Line Scan Cameras 3D Cameras CoaXPress 2.0-Cameras Customized Basler CamerasArea Scan CamerasBasler ace 2 Basler ace Basler MED ace Basler boost Basler beat Basler dart Basler pulse Basler scoutBasler aceNew ace featuresLine Scan CamerasBasler racerBasler racerBasler racer - the right choiceBasler blazeblaze FAQ Use Case: 3D image processing for object inspection Basler blaze Software Use Case: Time-of-Flight Technology Meets Labeling Robot Use-Case-Kine-RoboticsBasler Stereo CameraQuote Basler Stereo CamerasLensesFixed Focal LensesAcquisition CardsUSB 3.0 Interface Cards GigE Interface Cards CXP-12 Interface Cards imaWorx microEnable 5 marathon microEnable 5 ironmanpylon Camera Software Suitepylon Open Source Projects pylon Data FAQ pylon Drivers & GenTL pylon SDKs pylon ViewerOther softwareBasler blaze Software Frame Grabber Software Basler Microscopy Software Basler Video Recording Software Basler Application Software for Robotics drag&bot Robotics Software
-
Solutions
MarketsFactory Automation Medical & Life Sciences Vision-guided Robotics Warehouse Automation Further ApplicationsFactory AutomationAutomotive Electronics & Semiconductors Photovoltaics Food & Beverages Pharma & Healthcare Products Printing & Webbed MaterialsFurther ApplicationsSport & Entertainment Security and Surveillance Agriculture Retail Traffic & TransportationRetailATMs / VTMs Check-Out Systems Reverse Vending Machines Vending Machines Recognition/Biometrics People Counting, Tracking & Profiling Shelf InspectionTraffic & TransportationANPR Enforcement Tolling In-Vehicle Monitoring and Transportation Rail and RoadEmbedded VisionEmbedded Vision Portfolio Embedded Vision Services Embedded Vision Ecosystem & SupportEmbedded Vision PortfolioCameras for Embedded Vision Embedded Vision Kits Software for Embedded Vision Embedded Vision for NVIDIA Embedded Vision for NXP
- Downloads
-
Sales & Support
Sales & SupportSales Support Contact Knowledge Base Aftersales Services Basler Product Documentation Frame Grabber Services Tools
-
Vision Campus
Vision CampusCamera Technology Interfaces and Standards Markets and Applications Vision Systems and ComponentsCamera TechnologyComparison between Sony's IMX CMOS sensor series Why should I color calibrate my camera? Expert Tips to Find the Right Lens for a Vision System Expert Tips for Embedded Vision Systems What Is Multispectral Imaging? Comparison of CMOS cameras Color in Image Processing Processing Boards in Embedded Vision What Is Image Processing 3D Technologies in Image Processing What Is Embedded Vision Why CMOS Image Sensors? What Is Time of Flight? What Is Image Quality? Camera Sizes How does a Digital Camera Work? CMOS vs. CCD: Sensor Technology Real-Time Capability NIR: Seeing Clearly Even in Low Light High-Sensitivity Industrial CamerasShow moreShow lessInterfaces and StandardsSystem Setup with CoaXPress 2.0 What Is CoaXPress? Which interface for Embedded Vision? Multi-Camera Systems with GigE 2.0 USB 3.0 – Interface of the Future What Is an Interface? Camera Link Gigabit Ethernet (GigE) GenICam Standard USB 3.0 and USB3 VisionMarkets and ApplicationsCameras for Fluorescence Microscopy What Is the Role of Computer Vision for Industry 4.0? What Is Deep Learning? Robots with Vision Technology Blockchain for IoT Sensor Producers How will IoT change retail? How Do Machines Learn? IoT Applications in the Smart City Benefits of Cameras in Medicine Lab Automation with Vision Medicine with Vision Image Processing in Industry 4.0 Machine Vision Automated Optical Inspection Color Calibration in Medical TechnologyShow moreShow lessVision Systems and ComponentsSoftware in Image Processing Image Pre-processing Strengthens and Streamlines Image Processing Systems How to Find the Right Lighting for Your Vision System? What is a Machine Vision SDK Lighting How Can I Find the Right Lens? Components of a Vision System Cutting Through the Noise: Camera Selection Image Processing Systems — The Basics
-
Company
Social ResponsibilityCareer and Family Health Management HanseBelt Initiative Promoting Young Talents Environmental PoliciesInvestorsShare Financial Information Financial Calendar Annual General Meeting Corporate Governance Contact Investor Relations SustainabilityShareCurrent Price Information Basic Data Shareholder Structure Analysts Recommendations Share Buyback Program Dividend PolicyFinancial InformationAd Hoc Disclosures Corporate News Financial Reports Voting Rights Presentations Equity StoryEquity StoryBusiness ModelCorporate GovernanceDeclaration of Compliance Management Board Supervisory Board Director's Dealings Auditors Articles of Association Remuneration Report
Basler Lens C11-0824-12M-P f8mm - Lens
Basler Premium Lens with C-mount, a maximum image circle of 1.1", a fixed focal length of 8.5 mm, F-stop settings from F2.4 - F16 and a high resolution of 12 megapixels.
The Basler Premium Lens from the Basler Lens family fits perfectly with Basler cameras with a resolution of up to 12 megapixels and a sensor size of up to 1.1".
The Basler Premium product line offers excellent image quality with a high resolution capacity, low distortion and minimal vignetting. This makes Basler Premium Lenses optimal for cameras with very high resolutions for the analysis of the smallest structures.


Manuals
The category “Manuals” in the vision components section contains Product Documentation and recommendations for use. These documents provide detailed technical information as well as information about proper installation and use of your product.

White Papers
Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

Product Insights
Basler Product Insights highlight noteworthy information about the technical properties and features of various accessories. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

CAD / Technical Drawings
CAD (Computer-Aided Design) drawings for the Basler accessories contain technical drawing in 2D and a volume model in 3D.

Brochures
Basler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.

Certificates
Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.
Compatible Cameras
Basler MED ace | Camera Models | Interface | Availability i | |
---|---|---|---|---|
![]() |
Basler MED ace 12.3 MP 30 color | USB 3.0 |
|
|
![]() |
Basler MED ace 8.9 MP 32 mono | USB 3.0 |
|
|
![]() |
Basler MED ace 12.3 MP 23 color | USB 3.0 |
|
|
![]() |
Basler MED ace 20.0 MP 17 mono | USB 3.0 |
|
|
![]() |
Basler MED ace 5.3 MP 20 color | GigE |
|
|
![]() |
Basler MED ace 12.3 MP 30 mono | USB 3.0 |
|
|
![]() |
Basler MED ace 8.9 MP 42 color | USB 3.0 |
|
|
![]() |
Basler MED ace 8.9 MP 42 mono | USB 3.0 |
|
|
![]() |
Basler MED ace 12.3 MP 23 mono | USB 3.0 |
|
|
![]() |
Basler MED ace 20.0 MP 17 color | USB 3.0 |
|
|
![]() |
Basler MED ace 8.9 MP 32 color | USB 3.0 |
|
|
![]() |
Basler MED ace 5.3 MP 20 mono | GigE |
|
|
Basler ace | Camera Models | Interface | Availability i | |
---|---|---|---|---|
![]() |
acA2040-180km | Camera Link |
|
|
![]() |
acA2040-90um | USB 3.0 |
|
|
![]() |
acA5472-17um | USB 3.0 |
|
|
![]() |
acA4096-30um | USB 3.0 |
|
|
![]() |
acA2500-20gc | GigE |
|
|
![]() |
acA4112-20uc | USB 3.0 |
|
|
![]() |
acA4096-11gc | GigE |
|
|
![]() |
acA2040-90uc | USB 3.0 |
|
|
![]() |
acA4112-8gm | GigE |
|
|
![]() |
acA2040-25gc | GigE |
|
|
![]() |
acA4112-30um | USB 3.0 |
|
|
![]() |
acA4096-40uc | USB 3.0 |
|
|
![]() |
acA2500-60um | USB 3.0 |
|
|
![]() |
acA2040-25gm | GigE |
|
|
![]() |
acA5472-5gm | GigE |
|
|
![]() |
acA4112-8gc | GigE |
|
|
![]() |
acA4112-20um | USB 3.0 |
|
|
![]() |
acA5472-5gc | GigE |
|
|
![]() |
acA2040-180kc | Camera Link |
|
|
![]() |
acA4096-11gm | GigE |
|
|
![]() |
acA2500-60uc | USB 3.0 |
|
|
![]() |
acA4112-30uc | USB 3.0 |
|
|
![]() |
acA5472-17uc | USB 3.0 |
|
|
![]() |
acA4096-30uc | USB 3.0 |
|
|
![]() |
acA2500-20gm | GigE |
|
|
![]() |
acA4096-40um | USB 3.0 |
|
|
![]() |
acA2040-90umNIR | USB 3.0 |
|
|
![]() |
acA2040-25gmNIR | GigE |
|
|
![]() |
acA2040-180kmNIR | Camera Link |
|
|
Basler ace 2 | Camera Models | Interface | Availability i | |
---|---|---|---|---|
![]() |
a2A5320-7gcBAS | GigE |
|
|
![]() |
a2A5328-4gmBAS | GigE |
|
|
![]() |
a2A4504-5gcPRO | GigE |
|
|
![]() |
a2A4504-5gmBAS | GigE |
|
|
![]() |
a2A5328-15umBAS | USB 3.0 |
|
|
![]() |
a2A5328-15ucBAS | USB 3.0 |
|
|
![]() |
a2A4504-18ucPRO | USB 3.0 |
|
|
![]() |
a2A4504-5gcBAS | GigE |
|
|
![]() |
a2A4504-5gmPRO | GigE |
|
|
![]() |
a2A4504-18ucBAS | USB 3.0 |
|
|
![]() |
a2A4504-18umBAS | USB 3.0 |
|
|
![]() |
a2A5328-15umPRO | USB 3.0 |
|
|
![]() |
a2A4504-18umPRO | USB 3.0 |
|
|
![]() |
a2A5320-23ucPRO | USB 3.0 |
|
|
![]() |
a2A5328-4gcPRO | GigE |
|
|
![]() |
a2A5328-15ucPRO | USB 3.0 |
|
|
![]() |
a2A5320-7gmPRO | GigE |
|
|
![]() |
a2A5320-7gcPRO | GigE |
|
|
![]() |
a2A5328-4gmPRO | GigE |
|
|
![]() |
a2A5328-4gcBAS | GigE |
|
|
![]() |
a2A5320-7gmBAS | GigE |
|
|
![]() |
a2A5320-23ucBAS | USB 3.0 |
|
|
![]() |
a2A5320-23umPRO | USB 3.0 |
|
|
![]() |
a2A5320-23umBAS | USB 3.0 |
|
|
![]() |
a2A4096-9gcPRO | GigE |
|
|
![]() |
a2A4096-9gmPRO | GigE |
|
|
![]() |
a2A4096-9gmBAS | GigE |
|
|
![]() |
a2A4096-9gcBAS | GigE |
|
|
![]() |
a2A4096-30umBAS | USB 3.0 |
|
|
![]() |
a2A4096-30ucBAS | USB 3.0 |
|
|
![]() |
a2A4096-30umPRO | USB 3.0 |
|
|
![]() |
a2A4096-30ucPRO | USB 3.0 |
|
|
![]() |
a2A4200-12gcPRO | GigE |
Design-In Sample: now Series Production: now |
|
![]() |
a2A4200-12gmPRO | GigE |
Design-In Sample: now Series Production: now |
|
![]() |
a2A2600-20gcPRO | GigE |
|
|
![]() |
a2A2600-20gmPRO | GigE |
|
|
Basler boost | Camera Models | Interface | Availability i | |
---|---|---|---|---|
![]() |
boA4096-93cc | CoaXPress (CXP-12) |
|
|
![]() |
boA4112-68cc | CoaXPress (CXP-12) |
|
|
![]() |
boA4112-68cm | CoaXPress (CXP-12) |
|
|
![]() |
boA4096-93cm | CoaXPress (CXP-12) |
|
|
CoaXPress Evaluation Kit | Camera Models | Interface | Availability i | |
---|---|---|---|---|
![]() |
CXP-12 Evaluation Kit boA4096-93cm 1C | CoaXPress (CXP-12) |
|
|
![]() |
CXP-12 Evaluation Kit boA4096-93cc 1C | CoaXPress (CXP-12) |
|
|
![]() |
CXP-12 Evaluation Kit boA4112-68cm 1C | CoaXPress (CXP-12) |
|
|
![]() |
CXP-12 Evaluation Kit boA4112-68cc 1C | CoaXPress (CXP-12) |
|
|