General Information |
|||
---|---|---|---|
Series Production | August 2023 | ||
Order Number | 108984 | ||
Components Included |
|
||
Net list price For larger quantities and individual prices, please use the request cart. Net list price | |||
Est. Lead Time Estimated lead times may vary. Please ask for the current availability and use the request cart. Delivery time Estimated lead times may vary. Please ask for the current availability and use the request cart. |
For information about shipping please use the request cart.
|
||
Destination |
boA5120-230cm |
||
---|---|---|
Sensor Vendor | Gpixel | |
Sensor | GSPRINT4521 | |
Shutter | Global Shutter | |
Sensor Format | APS-C | |
Sensor Diagonal | value_sensor_diagonal | |
Sensor Type | CMOS | |
Sensor Size | 23 mm x 18.4 mm | |
Resolution (HxV) | 5120 px x 4096 px | |
Resolution | 21 MP | |
Pixel Size (H x V) | 4.5 µm x 4.5 µm | |
Frame Rate | 230 fps | |
Mono/Color | Mono | |
Interface | CoaXPress (CXP-12) | |
Pixel Bit Depth | 8/10 bits | |
Synchronization |
|
|
Exposure Control |
|
|
Digital Output | 1 | |
General Purpose I/O | 1 | |
Power Supply |
|
|
Power Requirements (typical) | 16 W | |
Housing Type | Box | |
Housing Size (L x W x H) | 76 mm x 65 mm x 65 mm | |
Lens Mount |
|
|
Weight (typical) | 400g | |
Conformity |
|
Basler Cable CXP, Micro-BNC x2 (HD BNC), P, 5 m |
||
---|---|---|
Cable Length | 5.0 m | |
Connector Camera Side | Micro-BNC (HD-BNC) | |
Connector Host Side | Micro-BNC (HD-BNC) | |
Moving characteristic | static | |
Interface | CoaXPress (CXP-12) |
Basler I/O Cable, HRS 6p/open, P |
||
---|---|---|
Cable Length | 10.0 m | |
Connector Camera Side | Hirose HR10A-7R-6S | |
Connector Host Side | Hirose HR10A-7P-6P | |
Moving characteristic | static | |
Interface | I/O |
USB 2.0 Cable for Firmware Update |
||
---|---|---|
Cable Length | 1.8 m | |
Connector Camera Side | Hirose HR10A-7R-6S | |
Connector Host Side | Hirose HR10A-7P-6P |
Basler CXP-12 Interface Card 4C |
||
---|---|---|
Interface | CoaXPress 2.0/2.1 | |
Connectors | 4 x Micro-BNC/HD-BNC | |
Software Drivers | Linux 64-Bit, Windows 11 / 10 (64-Bit), Windows 11 / 10 (32-Bit) |