Basler boost boA6500-36cc
- XGS 32000Sensor
- 35 fpsFrame rate
- 32.4 MPResolution
The Basler boA6500-36cc CoaXPress camera with the ON Semiconductor XGS 32000 CMOS sensor delivers 36 frames per second at 32 MP resolution.
General Information
Order Number | 108392 |
---|---|
Product Family | boost R |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | onsemi |
---|---|
Sensor | XGS 32000 |
Shutter | Global Shutter |
Sensor Format | APS-C |
Sensor Diagonal | 26.28 mm |
Sensor Type | CMOS |
Sensor Size | 21 mm × 15.8 mm |
Resolution (H x V) | 6580 px × 4935 px |
Resolution | 32.4 MP |
Pixel Size (H x V) | 3.2 μm × 3.2 μm |
Frame rate | 35 fps |
Mono/Color | Color |
Spectrum | Visible |
Camera Data
Interface | CoaXPress (CXP-12) |
---|---|
Image Data Interface | CoaXPress (2.5–12.5 Gbps) |
Pixel Bit Depth |
|
Synchronization |
|
Exposure Control |
|
Digital Input | 1 |
General Purpose I/O | 2 |
Power Supply | PoCXP or 24 VDC |
Power Requirements (typical) | 10.4 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 49.1 mm x 80 mm x 80 mm |
Weight | 525 g |
Lens Mount |
|
Operating Temperature | 0 °C - 50 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE
- CoaXPress 2.0
- EAC
- GenICam
- KC
- RoHS
- UL
Features
For more information about the features, visit the Basler Product Documentation