Basler boost boA5328-100cm
- IMX530 Sensor
- 100 fps Frame rate
- 24.4 MP Resolution
The Basler CoaXPress 2.0 boA5328-100cm camera with the Sony IMX530 CMOS sensor delivers 100 frames per second with a 24,5 MP resolution..
General Information
Order Number | 108376 |
---|---|
Product Family | boost R |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX530 |
Shutter | Global Shutter |
Sensor Format | 1.2" |
Sensor Type | CMOS |
Sensor Size | 14.6 mm × 12.6 mm |
Resolution (H x V) | 5328 px × 4608 px |
Resolution | 24.4 MP |
Pixel Size (H x V) | 2.74 μm × 2.74 μm |
Frame rate | 100 fps |
Mono/Color | Mono |
Spectrum | Visible |
Camera Data
Interface | CoaXPress (CXP-12) |
---|---|
Image Data Interface | CoaXPress (2.5–12.5 Gbps) |
Digital Input | 1 |
General Purpose I/O | 2 |
Power Requirements (typical) | 10.7 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 45 mm x 80 mm x 80 mm |
Weight | 525 g |
Operating Temperature | max 50 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE
- CoaXPress 2.0
- KC
- RoHS
- UL
Features
For more information about the features, visit the Basler Product Documentation