Basler boost boA4504-100cm
- IMX531 Sensor
- 100 fps Frame rate
- 20 MP Resolution
The Basler CoaXPress 2.0 boA4504-100cm camera with the Sony IMX531 CMOS sensor delivers 150 frames per second with a 20 MP resolution.
General Information
Order Number | 108378 |
---|---|
Product Family | boost R |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX531 |
Shutter | Global Shutter |
Sensor Format | 1.1" |
Sensor Type | CMOS |
Sensor Size | 12.3 mm × 12.3 mm |
Resolution (H x V) | 4504 px × 4504 px |
Resolution | 20 MP |
Pixel Size (H x V) | 2.74 μm × 2.74 μm |
Frame rate | 100 fps |
Mono/Color | Mono |
Spectrum | Visible |
Camera Data
Interface | CoaXPress (CXP-12) |
---|---|
Image Data Interface | CoaXPress (2.5–12.5 Gbps) |
Digital Input | 1 |
General Purpose I/O | 2 |
Power Requirements (typical) | 10.6 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 45 mm x 80 mm x 80 mm |
Weight | 525 g |
Operating Temperature | max 50 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE
- CoaXPress 2.0
- KC
- RoHS
- UL
Features
For more information about the features, visit the Basler Product Documentation