Basler boost boA4112-68cm
- IMX253 Sensor
- 68 fps Frame rate
- 12 MP Resolution
The Basler boA4112-68cm CoaXPress camera with the Sony IMX253 CMOS sensor delivers 68 frames per second at 12 MP resolution.
General Information
Order Number | 107801 |
---|---|
Product Family | boost R |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX253 |
Shutter | Global Shutter |
Sensor Format | 1.1" |
Sensor Diagonal | 17.46 mm |
Sensor Type | CMOS |
Sensor Size | 14.1 mm × 10.3 mm |
Resolution (H x V) | 4096 px × 3000 px |
Resolution | 12 MP |
Pixel Size (H x V) | 3.45 μm × 3.45 μm |
Frame rate | 68 fps |
Mono/Color | Mono |
Spectrum | Visible |
Camera Data
Interface | CoaXPress (CXP-12) |
---|---|
Image Data Interface | CoaXPress (2.5–12.5 Gbps) |
Synchronization |
|
Exposure Control |
|
Digital Input | 1 |
General Purpose I/O | 2 |
Power Supply | PoCXP or 24 VDC |
Power Requirements (typical) | 8.4 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 45 mm x 80 mm x 80 mm |
Weight | 480 g |
Lens Mount |
|
Operating Temperature | 0 °C - 50 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE
- CoaXPress 2.0
- EAC
- GenICam
- KC
- RoHS
- UL
Features
For more information about the features, visit the Basler Product Documentation