Basler ace 2 R a2A5320-7gcBAS
- IMX542 Sensor
- 7 fps Frame rate
- 16.1 MP Resolution
- 1.1" Sensor Format
The Basler a2A5320-7gcBAS GigE camera with the Sony IMX542 CMOS sensor delivers 7 frames per second at 16.1 MP resolution.
Net list price | €1,439.00 |
---|---|
Delivery time |
|
General Information
Order Number | 108174 |
---|---|
Product Family | ace 2 R |
Product Line | ace 2 R Basic |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX542 |
Shutter | Global Shutter |
Sensor Format | 1.1" |
Sensor Diagonal | 16.78 mm |
Sensor Type | CMOS |
Sensor Size | 14.58 mm × 8.31 mm |
Resolution (H x V) | 5320 px x 3032 px |
Resolution | 16.1 MP |
Pixel Size (H x V) | 2.74 μm x 2.74 μm |
Frame rate | 7 fps |
Mono/Color | Color |
Spectrum | Visible |
Camera Data
Interface | GigE |
---|---|
Image Data Interface | Fast Ethernet (100 Mbit/s), Gigabit Ethernet (1000 Mbit/s) |
Pixel Bit Depth |
|
Exposure Control |
|
Digital Input | 1 |
Power Supply | PoE or 12-24 VDC |
Power Requirements (typical) | 3.1 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 55.5 mm x 29 mm x 29 mm |
Weight | 100 g |
Lens Mount | C-mount |
Operating Temperature | -10 °C - 60 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE
- EAC
- FCC
- GenICam
- GigE Vision 2.0
- IP30
- KC
- RoHS
- UL
Features & Documentation
For more information about the features, visit the Basler Product Documentation