Basler ace 2 a2A5320-23ucPRO
- IMX542 Sensor
- 23 fps Frame rate
- 16.1 MP Resolution
- 24 fps Frame Rate Compression Beyond
The Basler a2A5320-23ucPRO USB3.0 camera with the Sony IMX542 CMOS sensor delivers 23 frames per second at 16.1 MP resolution.
Delivery time | 1 - 2 weeks |
---|---|
Net list price | €1,579.00 |
General Information
Order Number | 108176 |
---|---|
Product Family | ace 2 R |
Product Line | ace 2 R Pro |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX542 |
Shutter | Global Shutter |
Sensor Format | 1.1" |
Sensor Diagonal | 16.78 mm |
Sensor Type | CMOS |
Sensor Size | 14.58 mm × 8.31 mm |
Resolution (H x V) | 5320 px x 3032 px |
Resolution | 16.1 MP |
Pixel Size (H x V) | 2.74 μm x 2.74 μm |
Frame rate | 23 fps |
Frame Rate Compression Beyond | up to 24 fps |
Mono/Color | Color |
Spectrum | Visible |
Camera Data
Interface | USB 3.0 |
---|---|
Image Data Interface | USB 3.0, nominal max. 5 Gbit/s (SuperSpeed) |
Pixel Bit Depth |
|
Exposure Control |
|
Digital Input | 1 |
Power Supply | Via USB 3.0 interface or 12-24 VDC |
Power Requirements (typical) | 4.2 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 42.8 mm x 29 mm x 29 mm |
Weight | 90 g |
Lens Mount | C-mount |
Operating Temperature | 0 °C - 50 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE
- EAC
- FCC
- GenICam
- IP30
- KC
- RoHS
- UL
- USB3 Vision
Features
For more information about the features, visit the Basler Product Documentation