Basler ace 2 R a2A4504-27g5cBAS
- IMX541 Sensor
- 27 fps Frame rate
- 20.2 MP Resolution
The Basler a2A4504-27g5cBAS 5GigE camera with the Sony IMX541 CMOS sensor delivers 27 frames per second at 20.2 MP resolution.
Delivery time | 1 - 2 weeks |
---|---|
Net list price | €2,099.00 |
General Information
Order Number | 108634 |
---|---|
Product Family | ace 2 R |
Product Line | ace 2 R Basic |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX541 |
Shutter | Global Shutter |
Sensor Format | 1.1" |
Sensor Diagonal | 17.45 mm |
Sensor Type | CMOS |
Sensor Size | 12.34 mm × 12.34 mm |
Resolution (H x V) | 4504 px x 4504 px |
Resolution | 20.2 MP |
Pixel Size (H x V) | 2.74 μm x 2.74 μm |
Frame rate | 27 fps |
Mono/Color | Color |
Spectrum | Visible |
Camera Data
Interface | 5GigE |
---|---|
Image Data Interface | Fast Ethernet (100 Mbit/s), Gigabit Ethernet (1000 Mbit/s), 2.5 Gigabit Ethernet (2500 Mbit/s), 5 Gigabit Ethernet (5000 Mbit/s) |
Pixel Bit Depth |
|
Exposure Control |
|
Digital Input | 1 |
Power Supply | 12-24 VDC |
Power Requirements (typical) | 6.3 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 55.5 mm x 29 mm x 29 mm |
Weight | 100 g |
Lens Mount | C-mount |
Operating Temperature | 0 °C - 50 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE
- EAC
- FCC
- GenICam
- GigE Vision 2.0
- IP30
- KC
- RoHS
- UL
Features & Documentation
For more information about the features, visit the Basler Product Documentation