Basler ace 2 a2A4504-18ucBAS
- IMX541Sensor
- 18 fpsFrame rate
- 20.2 MPResolution
The Basler a2A4504-18ucBAS USB3.0 camera with the Sony IMX541 CMOS sensor delivers 18 frames per second at 20.2 MP resolution.
Delivery time | 1 - 2 weeks |
---|---|
Net list price | €1,819.00 |
General Information
Order Number | 108162 |
---|---|
Product Family | ace 2 R |
Product Line | ace 2 R Basic |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX541 |
Shutter | Global Shutter |
Sensor Format | 1.1" |
Sensor Diagonal | 17.45 mm |
Sensor Type | CMOS |
Sensor Size | 12.34 mm × 12.34 mm |
Resolution (H x V) | 4504 px x 4504 px |
Resolution | 20.2 MP |
Pixel Size (H x V) | 2.74 μm x 2.74 μm |
Frame rate | 18 fps |
Mono/Color | Color |
Spectrum | Visible |
Camera Data
Interface | USB 3.0 |
---|---|
Image Data Interface | USB 3.0, nominal max. 5 Gbit/s (SuperSpeed) |
Pixel Bit Depth |
|
Exposure Control |
|
Digital Input | 1 |
Power Supply | Via USB 3.0 interface |
Power Requirements (typical) | 3.7 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 42.8 mm x 29 mm x 29 mm |
Weight | 85 g |
Lens Mount | C-mount |
Operating Temperature | -10 °C - 60 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE
- EAC
- FCC
- GenICam
- IP30
- KC
- RoHS
- UL
- USB3 Vision
Features
For more information about the features, visit the Basler Product Documentation