Basler ace 2 a2A4200-12gcBAS
- GMAX2509 Sensor
- 12 fps Frame rate
- 9.1 MP Resolution
The Basler a2A4200-12gcBAS GigE camera with the Gpixel GMAX2509 CMOS sensor delivers 12 frames per second at 9.1 MP resolution.
Delivery time | 1 - 2 weeks |
---|---|
Net list price | €669.00 |
General Information
Order Number | 108359 |
---|---|
Product Family | ace 2 R |
Product Line | ace 2 R Basic |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Gpixel |
---|---|
Sensor | GMAX2509 |
Shutter | Global Shutter |
Sensor Format | 2/3" |
Sensor Diagonal | 11.8 mm |
Sensor Type | CMOS |
Sensor Size | 10.52 mm × 5.42 mm |
Resolution (H x V) | 4200 px x 2160 px |
Resolution | 9.1 MP |
Pixel Size (H x V) | 2.5 μm x 2.5 μm |
Frame rate | 12 fps |
Mono/Color | Color |
Spectrum | Visible |
Camera Data
Interface | GigE |
---|---|
Image Data Interface | Fast Ethernet (100 Mbit/s), Gigabit Ethernet (1000 Mbit/s) |
Pixel Bit Depth |
|
Exposure Control |
|
Digital Input | 1 |
Power Supply | PoE or 12-24 VDC |
Power Requirements (typical) | 3.7 W |
Power Consumption PoE | 4.8 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 55.5 mm x 29 mm x 29 mm |
Weight | 100 g |
Lens Mount | C-mount |
Operating Temperature | -10 °C - 60 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE
- EAC
- FCC
- GenICam
- GigE Vision 2.0
- IP30
- KC
- RoHS
- UL
Features
For more information about the features, visit the Basler Product Documentation