Basler ace 2 R a2A2600-64ucPRO
- GMAX2505 Sensor
- 64 fps Frame rate
- 5.6 MP Resolution
The Basler a2A2600-64ucPRO USB3.0 camera with the Gpixel GMAX2505 CMOS sensor delivers 64 frames per second at 5.6 MP resolution.
Delivery time | 1 - 2 weeks |
---|---|
Net list price | €559.00 |
General Information
Order Number | 108373 |
---|---|
Product Family | ace 2 R |
Product Line | ace 2 R Pro |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Gpixel |
---|---|
Sensor | GMAX2505 |
Shutter | Global Shutter |
Sensor Format | 1/2" |
Sensor Diagonal | 8.5 mm |
Sensor Type | CMOS |
Sensor Size | 6.52 mm × 5.42 mm |
Resolution (H x V) | 2600 px x 2160 px |
Resolution | 5.6 MP |
Pixel Size (H x V) | 2.5 μm x 2.5 μm |
Frame rate | 64 fps |
Mono/Color | Color |
Spectrum | Visible |
Camera Data
Interface | USB 3.0 |
---|---|
Image Data Interface | USB 3.0, nominal max. 5 Gbit/s (SuperSpeed) |
Pixel Bit Depth |
|
Exposure Control |
|
Digital Input | 1 |
Power Supply | Via USB 3.0 interface or 12-24 VDC |
Power Requirements (typical) | 3.5 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 42.8 mm x 29 mm x 29 mm |
Weight | 90 g |
Lens Mount | C-mount |
Operating Temperature | 0 °C - 50 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE
- EAC
- FCC
- GenICam
- IP30
- KC
- RoHS
- UL
- USB3 Vision
Features & Documentation
For more information about the features, visit the Basler Product Documentation