Basler ace 2 a2A1280-125umSWIR
- IMX990 Sensor
- 125 fps Frame rate
- 1.3 MP Resolution
The Basler a2A1280-125umSWIR SWIR USB camera with the Sony IMX990 SenSWIR sensor delivers 125 frames per second at 1.3 MP resolution.
General Information
Design-In Sample | now |
---|---|
Series Production | now |
Order Number | 108808 |
Product Family | ace 2 X |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX990 |
Shutter | Global Shutter |
Sensor Format | 1/2" |
Sensor Type | InGaAs |
Sensor Size | 6.4 mm × 5.1 mm |
Resolution (H x V) | 1280 px × 1024 px |
Resolution | 1.3 MP |
Pixel Size (H x V) | 5 μm × 5 μm |
Frame rate | 125 fps |
Mono/Color | Mono |
Spectrum | Visible + SWIR |
Camera Data
Interface | USB 3.0 |
---|---|
Image Data Interface | USB 3.0, nominal max. 5 Gbit/s (SuperSpeed) |
Pixel Bit Depth |
|
Synchronization |
|
Exposure Control |
|
Digital Input | 1 |
General Purpose I/O | 2 |
Power Supply | Via USB 3.0 interface |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 42.8 mm x 29 mm x 29 mm |
Weight | 85 g |
Lens Mount | C-mount |
Operating Temperature | -10 °C - 60 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE
- EAC
- FCC
- GenICam
- IP30
- KC
- RoHS
- UL
- USB3 Vision
Features
For more information about the features, visit the Basler Product Documentation