Basler ace U acA800-200gm
- PYTHON 500 Sensor
- 240 fps Frame rate
- 0.48 MP Resolution
- 1/3.6" Sensor Format
The Basler acA800-200gm GigE camera with the ON Semiconductor PYTHON 500 CMOS sensor delivers 240 frames per second at CCIR resolution.
Net list price | €409.00 |
---|---|
Delivery time |
|
General Information
Order Number | 106766 |
---|---|
Product Family | ace U |
Product Line | ace U |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | onsemi |
---|---|
Sensor | PYTHON 500 |
Shutter | Global Shutter |
Sensor Format | 1/3.6" |
Sensor Diagonal | 4.8 mm |
Sensor Type | CMOS |
Sensor Size | 3.84 mm × 2.88 mm |
Resolution (H x V) | 800 px × 600 px |
Resolution | 0.48 MP |
Pixel Size (H x V) | 4.8 μm × 4.8 μm |
Frame rate | 240 fps |
Mono/Color | Mono |
Spectrum | Visible |
EMVA Data
Quantum Efficiency (typical/minimal) | 54 % (typical) |
---|---|
Dark Noise (typical/maximal) | 10.7 e¯ (typical) |
Saturation Capacity (typical/minimal) | 7.8 ke¯ (typical) |
Dynamic Range (typical/minimal) | 57.3 dB (typical) |
Signal-to-Noise Ratio (typical/minimal) | 38.9 dB (typical) |
Camera Data
Interface | GigE |
---|---|
Image Data Interface | Fast Ethernet (100 Mbit/s), Gigabit Ethernet (1000 Mbit/s) |
Pixel Bit Depth | 10 bits |
Exposure Control |
|
Digital Input | 1 |
Power Supply | PoE or 12-24 VDC |
Power Requirements (typical) | 3.5 W |
Power Consumption PoE | 3.5 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 42 mm x 29 mm x 29 mm |
Weight | 90 g |
Lens Mount | C-mount |
Operating Temperature | 0 °C - 50 °C |
Manufacturer
Basler |
---|
Conformity
- CE
- EAC
- FCC
- GenICam
- GigE Vision
- IEEE 802.3af (PoE)
- IP30
- KC
- RoHS
- UL
Features & Documentation
For more information about the features, visit the Basler Product Documentation