Basler ace acA720-290gc
- IMX287 Sensor
- 291 fps Frame rate
- VGA Resolution
The Basler acA720-290gc GigE camera with the Sony IMX287 CMOS sensor delivers 291 frames per second at VGA resolution.
Delivery time | 1 - 2 weeks |
---|---|
Net list price | €379.00 |
General Information
Order Number | 107651 |
---|---|
Product Family | ace U |
Product Line | ace U |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX287 |
Shutter | Global Shutter |
Sensor Format | 1/2.9" |
Sensor Diagonal | 6.21 mm |
Sensor Type | CMOS |
Sensor Size | 4.97 mm × 3.73 mm |
Resolution (H x V) | 720 px x 540 px |
Resolution | VGA |
Pixel Size (H x V) | 6.9 μm x 6.9 μm |
Frame rate | 291 fps |
Mono/Color | Color |
Spectrum | Visible |
Camera Data
Interface | GigE |
---|---|
Image Data Interface | Fast Ethernet (100 Mbit/s), Gigabit Ethernet (1000 Mbit/s) |
Pixel Bit Depth |
|
Exposure Control |
|
Digital Input | 1 |
Power Supply | PoE or 12-24 VDC |
Power Requirements (typical) | 2.9 W |
Power Consumption PoE | 3.2 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 42 mm x 29 mm x 29 mm |
Weight | 90 g |
Lens Mount | C-mount |
Operating Temperature | 0 °C - 50 °C |
Manufacturer
Basler |
---|
Conformity
- CE
- EAC
- FCC Class B
- GenICam
- GigE Vision
- IEEE 802.3af (PoE)
- IP30
- KC
- RoHS
- UL
Features
For more information about the features, visit the Basler Product Documentation