Basler ace acA5472-5gm
- IMX183 Sensor
- 5 fps Frame rate
- 20 MP Resolution
The Basler acA5472-5gm GigE camera with the Sony IMX183 CMOS sensor delivers 5 frames per second at 20.0 MP Resolution.
Delivery time | 1 - 2 weeks |
---|---|
Net list price | €639.00 |
General Information
Order Number | 107769 |
---|---|
Product Family | ace U |
Product Line | ace U |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX183 |
Shutter | Rolling Shutter |
Sensor Format | 1" |
Sensor Diagonal | 15.78 mm |
Sensor Type | CMOS |
Sensor Size | 13.13 mm × 8.76 mm |
Resolution (H x V) | 5472 px x 3648 px |
Resolution | 20 MP |
Pixel Size (H x V) | 2.4 μm x 2.4 μm |
Frame rate | 5 fps |
Mono/Color | Mono |
Spectrum | Visible |
EMVA Data
Quantum Efficiency (typical/minimal) | 75.2 % (typical) |
---|---|
Dark Noise (typical/maximal) | 3.1 e¯ (typical) |
Saturation Capacity (typical/minimal) | 13.8 ke¯ (typical) |
Dynamic Range (typical/minimal) | 71.2 dB (typical) |
Signal-to-Noise Ratio (typical/minimal) | 41.4 dB (typical) |
Camera Data
Interface | GigE |
---|---|
Image Data Interface | Fast Ethernet (100 Mbit/s), Gigabit Ethernet (1000 Mbit/s) |
Pixel Bit Depth |
|
Exposure Control |
|
Digital Input | 1 |
Power Supply | PoE or 12-24 VDC |
Power Requirements (typical) | 2.6 W |
Power Consumption PoE | 3.1 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 42 mm x 29 mm x 29 mm |
Weight | 90 g |
Lens Mount | C-mount |
Operating Temperature | 0 °C - 50 °C |
Manufacturer
Basler |
---|
Conformity
- CE
- EAC
- FCC Class B
- GenICam
- GigE Vision
- IP30
- KC
- RoHS
- UL
Features
For more information about the features, visit the Basler Product Documentation