Basler ace L acA4096-40um
- IMX255 Sensor
- 42 fps Frame rate
- 9 MP Resolution
The Basler acA4096-40um USB 3.0 camera with the Sony IMX255 CMOS sensor delivers 42 frames per second at 8.9 MP Resolution.
Delivery time | 1 - 2 weeks |
---|---|
Net list price | €2,579.00 |
General Information
Order Number | 107422 |
---|---|
Product Family | ace L |
Product Line | ace L |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX255 |
Shutter | Global Shutter |
Sensor Format | 1" |
Sensor Diagonal | 15.97 mm |
Sensor Type | CMOS |
Sensor Size | 14.13 mm × 7.45 mm |
Resolution (H x V) | 4096 px × 2168 px |
Resolution | 9 MP |
Pixel Size (H x V) | 3.45 μm × 3.45 μm |
Frame rate | 42 fps |
Mono/Color | Mono |
Spectrum | Visible |
EMVA Data
Quantum Efficiency (typical/minimal) | 70 % (typical) |
---|---|
Dark Noise (typical/maximal) | 2.4 e¯ (typical) |
Saturation Capacity (typical/minimal) | 10.5 ke¯ (typical) |
Dynamic Range (typical/minimal) | 72.8 dB (typical) |
Signal-to-Noise Ratio (typical/minimal) | 40.2 dB (typical) |
Camera Data
Interface | USB 3.0 |
---|---|
Image Data Interface | USB 3.0, nominal max. 5 Gbit/s (SuperSpeed) |
Pixel Bit Depth |
|
Synchronization |
|
Exposure Control |
|
Digital Input | 1 |
Digital Output | 1 |
General Purpose I/O | 2 |
Power Supply | Via USB 3.0 interface |
Power Requirements (typical) | 3.6 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 35.8 mm x 40 mm x 30 mm |
Weight | 130 g |
Lens Mount | C-mount |
Operating Temperature | 0 °C - 50 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE
- EAC
- FCC
- GenICam
- IP30
- KC
- RoHS
- UL
- USB3 Vision
Features & Documentation
For more information about the features, visit the Basler Product Documentation