Basler ace L acA4096-11gm
- IMX267 Sensor
- 12 fps Frame rate
- 9 MP Resolution
The Basler acA4096-11gm GigE camera with the Sony IMX267 CMOS sensor delivers 12 frames per second at 8.9 MP Resolution.
Delivery time | 1 - 2 weeks |
---|---|
Net list price | €1,499.00 |
General Information
Order Number | 107418 |
---|---|
Product Family | ace L |
Product Line | ace L |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX267 |
Shutter | Global Shutter |
Sensor Format | 1" |
Sensor Diagonal | 15.97 mm |
Sensor Type | CMOS |
Sensor Size | 14.13 mm × 7.45 mm |
Resolution (H x V) | 4096 px x 2160 px |
Resolution | 9 MP |
Pixel Size (H x V) | 3.45 μm x 3.45 μm |
Frame rate | 12 fps |
Mono/Color | Mono |
Spectrum | Visible |
EMVA Data
Quantum Efficiency (typical/minimal) | 69 % (typical) |
---|---|
Dark Noise (typical/maximal) | 2.3 e¯ (typical) |
Saturation Capacity (typical/minimal) | 10.2 ke¯ (typical) |
Dynamic Range (typical/minimal) | 72.8 dB (typical) |
Signal-to-Noise Ratio (typical/minimal) | 40.1 dB (typical) |
Camera Data
Interface | GigE |
---|---|
Image Data Interface | Fast Ethernet (100 Mbit/s), Gigabit Ethernet (1000 Mbit/s) |
Pixel Bit Depth |
|
Exposure Control |
|
Digital Input | 1 |
Power Supply | PoE or 12-24 VDC |
Power Requirements (typical) | 2.7 W |
Power Consumption PoE | 3.3 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 50 mm x 40 mm x 30 mm |
Weight | 150 g |
Lens Mount | C-mount |
Operating Temperature | 0 °C - 50 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE
- EAC
- FCC
- GenICam
- GigE Vision
- IP30
- KC
- RoHS
- UL
Features & Documentation
For more information about the features, visit the Basler Product Documentation