Basler ace acA3800-10gc
- MT9J003 Sensor
- 10 fps Frame rate
- 10 MP Resolution
The Basler acA3800-10gc GigE camera with the ON Semiconductor MT9J003 CMOS sensor delivers 10 frames per second at 10 MP resolution.
Delivery time | 1 - 2 weeks |
---|---|
Net list price | €459.00 |
General Information
Order Number | 106703 |
---|---|
Product Family | ace Classic |
Product Line | ace Classic |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | onsemi |
---|---|
Sensor | MT9J003 |
Shutter | Rolling Shutter |
Sensor Format | 1/2.3" |
Sensor Diagonal | 7.93 mm |
Sensor Type | CMOS |
Sensor Size | 6.44 mm × 4.62 mm |
Resolution (H x V) | 3840 px x 2748 px |
Resolution | 10 MP |
Pixel Size (H x V) | 1.67 μm x 1.67 μm |
Frame rate | 10 fps |
Mono/Color | Color |
Spectrum | Visible |
Camera Data
Interface | GigE |
---|---|
Image Data Interface | Fast Ethernet (100 Mbit/s), Gigabit Ethernet (1000 Mbit/s) |
Pixel Bit Depth | 12 bits |
Exposure Control | programmable via the camera API |
Digital Input | 1 |
Power Supply | PoE or 12-24 VDC |
Power Requirements (typical) | 3.3 W |
Power Consumption PoE | 3.7 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 42 mm x 29 mm x 29 mm |
Weight | 90 g |
Lens Mount | C-mount |
Operating Temperature | 0 °C - 50 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE
- EAC
- FCC
- GenICam
- GigE Vision
- IEEE 802.3af (PoE)
- IP30
- KC
- RoHS
- UL
Features
For more information about the features, visit the Basler Product Documentation