Basler ace U acA3088-16gc
- IMX178 Sensor
- 16 fps Frame rate
- 6 MP Resolution
The Basler acA3088-16gc GigE camera with the Sony IMX178 CMOS sensor delivers 16 frames per second at 6.4 MP Resolution.
Delivery time | 1 - 2 weeks |
---|---|
Net list price | €409.00 |
General Information
Order Number | 107407 |
---|---|
Product Family | ace U |
Product Line | ace U |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX178 |
Shutter | Rolling Shutter |
Sensor Format | 1/1.8" |
Sensor Diagonal | 8.91 mm |
Sensor Type | CMOS |
Sensor Size | 7.41 mm × 4.95 mm |
Resolution (H x V) | 3088 px × 2064 px |
Resolution | 6 MP |
Pixel Size (H x V) | 2.4 μm × 2.4 μm |
Frame rate | 16 fps |
Mono/Color | Color |
Spectrum | Visible |
Camera Data
Interface | GigE |
---|---|
Image Data Interface | Fast Ethernet (100 Mbit/s), Gigabit Ethernet (1000 Mbit/s) |
Pixel Bit Depth |
|
Exposure Control | programmable via the camera API |
Digital Input | 1 |
Power Supply | PoE or 12-24 VDC |
Power Requirements (typical) | 2.5 W |
Power Consumption PoE | 2.9 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 42 mm x 29 mm x 29 mm |
Weight | 90 g |
Lens Mount | C-mount |
Operating Temperature | 0 °C - 50 °C |
Manufacturer
Basler |
---|
Conformity
- CE
- EAC
- FCC
- GenICam
- GigE Vision
- IP30
- KC
- RoHS
- UL
Features
For more information about the features, visit the Basler Product Documentation