Basler ace acA2040-55uc
- IMX265 Sensor
- 55 fps Frame rate
- 3 MP Resolution
The Basler acA2040-55uc USB 3.0 camera with the Sony IMX265 CMOS sensor delivers 55 frames per second at 3.2 MP Resolution.
Delivery time | 1 - 2 weeks |
---|---|
Net list price | €599.00 |
General Information
Order Number | 107211 |
---|---|
Product Family | ace U |
Product Line | ace U |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX265 |
Shutter | Global Shutter |
Sensor Format | 1/1.8" |
Sensor Diagonal | 8.84 mm |
Sensor Type | CMOS |
Sensor Size | 7.07 mm × 5.3 mm |
Resolution (H x V) | 2048 px x 1536 px |
Resolution | 3 MP |
Pixel Size (H x V) | 3.45 μm x 3.45 μm |
Frame rate | 55 fps |
Mono/Color | Color |
Spectrum | Visible |
Camera Data
Interface | USB 3.0 |
---|---|
Image Data Interface | USB 3.0, nominal max. 5 Gbit/s (SuperSpeed) |
Pixel Bit Depth |
|
Exposure Control |
|
Digital Input | 1 |
Power Supply | Via USB 3.0 interface |
Power Requirements (typical) | 2.6 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 29.3 mm x 29 mm x 29 mm |
Weight | 80 g |
Lens Mount | C-mount |
Operating Temperature | 0 °C - 50 °C |
Manufacturer
Basler |
---|
Conformity
- CE
- EAC
- FCC
- GenICam
- IP30
- KC
- RoHS
- UL
- USB3 Vision
Features
For more information about the features, visit the Basler Product Documentation