Basler ace acA2040-25gm
- CMV4000Sensor
- 25 fpsFrame rate
- 4 MPResolution
The Basler acA2040-25gm GigE camera with the ams CMV4000 CMOS sensor delivers 25 frames per second at 4 MP resolution.
Delivery time | 1 - 2 weeks |
---|---|
Net list price | €1,869.00 |
General Information
Order Number | 105715 |
---|---|
Product Family | ace Classic |
Product Line | ace Classic |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | ams |
---|---|
Sensor | CMV4000 |
Shutter | Global Shutter |
Sensor Format | 1" |
Sensor Diagonal | 15.92 mm |
Sensor Type | CMOS |
Sensor Size | 11.26 mm × 11.26 mm |
Resolution (H x V) | 2048 px x 2048 px |
Resolution | 4 MP |
Pixel Size (H x V) | 5.5 μm x 5.5 μm |
Frame rate | 25 fps |
Mono/Color | Mono |
Spectrum | Visible |
EMVA Data
Quantum Efficiency (typical/minimal) | 62.07 % (typical) |
---|---|
Dark Noise (typical/maximal) | 13.8 e¯ (typical) |
Saturation Capacity (typical/minimal) | 11.9 ke¯ (typical) |
Dynamic Range (typical/minimal) | 58.7 dB (typical) |
Signal-to-Noise Ratio (typical/minimal) | 40.8 dB (typical) |
Camera Data
Interface | GigE |
---|---|
Image Data Interface | Fast Ethernet (100 Mbit/s), Gigabit Ethernet (1000 Mbit/s) |
Pixel Bit Depth |
|
Exposure Control |
|
Digital Input | 1 |
Power Supply | PoE or 12 VDC |
Power Requirements (typical) | 2.6 W |
Power Consumption PoE | 3.1 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 42 mm x 29 mm x 29 mm |
Weight | 90 g |
Lens Mount | C-mount |
Operating Temperature | 0 °C - 50 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE
- EAC
- FCC
- GenICam
- GigE Vision
- IEEE 802.3af (PoE)
- IP30
- KC
- RoHS
- UL
Features
For more information about the features, visit the Basler Product Documentation