Basler ace U acA1920-40gm
- IMX249 Sensor
- 42 fps Frame rate
- 2.3 MP Resolution
The Basler acA1920-40gm GigE camera with the Sony IMX249 CMOS sensor delivers 42 frames per second at 2.3 MP resolution.
Delivery time | 1 - 2 weeks |
---|---|
Net list price | €459.00 |
General Information
Order Number | 106907 |
---|---|
Product Family | ace U |
Product Line | ace U |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX249 |
Shutter | Global Shutter |
Sensor Format | 1/1.2" |
Sensor Diagonal | 13.39 mm |
Sensor Type | CMOS |
Sensor Size | 11.33 mm × 7.13 mm |
Resolution (H x V) | 1920 px × 1200 px |
Resolution | 2.3 MP |
Pixel Size (H x V) | 5.86 μm × 5.86 μm |
Frame rate | 42 fps |
Mono/Color | Mono |
Spectrum | Visible |
EMVA Data
Quantum Efficiency (typical/minimal) | 70 % (typical) |
---|---|
Dark Noise (typical/maximal) | 6.7 e¯ (typical) |
Saturation Capacity (typical/minimal) | 31.9 ke¯ (typical) |
Dynamic Range (typical/minimal) | 73.6 dB (typical) |
Signal-to-Noise Ratio (typical/minimal) | 45 dB (typical) |
Camera Data
Interface | GigE |
---|---|
Image Data Interface | Fast Ethernet (100 Mbit/s), Gigabit Ethernet (1000 Mbit/s) |
Pixel Bit Depth |
|
Exposure Control |
|
Digital Input | 1 |
Power Supply | PoE or 12-24 VDC |
Power Requirements (typical) | 2.8 W |
Power Consumption PoE | 3 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 42 mm x 29 mm x 29 mm |
Weight | 90 g |
Lens Mount | C-mount |
Operating Temperature | 0 °C - 50 °C |
Manufacturer
Basler |
---|
Conformity
- CE
- EAC
- FCC
- GenICam
- GigE Vision
- IEEE 802.3af (PoE)
- IP30
- KC
- RoHS
- UL
Features
For more information about the features, visit the Basler Product Documentation