Power-I/O Cable M12, M, 8P/Open,10 m | |
---|---|
Accessory Type | I/O / Power Cables |
Interface | I/O |
Cable Length | 10.0 m |
Connector Camera Side | M12 8-pin |
Connector Host Side | none (open end) |
Menu
Camera Model | Resolution (HxV) | Resolution | Frame Rate | Mono/Color | Interface | Working Range | Availability i | ||
---|---|---|---|---|---|---|---|---|---|
blaze-101 | 640 px x 480 px | VGA | 30 fps | Mono | GigE | 0 m - 10 m | Series Production: now |
|
Sorry, there are no results for the selected filters.
We offer a broad portfolio of data cables and Power I/O cables for the Basler blaze camera series. The Power I/O cables are part of the Basler Original Equipment family and have been designed for perfect harmonization with Basler cameras. All data cables have also been tested extensively for compatibility with the Basler ToF cameras. We carefully preselect and review our suppliers to ensure long-term availability of these high-quality cables.
In its product portfolio, Basler offers not only power supplies compatible with all cameras but also network components for the USB 3.0 and Gigabit Ethernet interfaces. These components have gone through the Basler qualification process as individual components and have also been proven reliable in the overall system.
The category “Manuals” contains User’s Manuals and Installation Guides for your camera. These documents provide detailed information about proper installation and use of your Basler camera.
All Manuals - Basler blazeBasler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.
Basler Customer Stories describe a broad diversity of applications and potential uses for Basler camera models on a variety of markets. They explain the requirements Basler’s customers had to face while designing their image processing system and how Basler cameras successfully contributed to resolving the problem.
All Customer Stories - Basler blazeApplication Notes provide information beyond the scope of the user’s manuals related to working with Basler cameras, components and software. They typically contain detailed instructions on optimizing your camera or configuring the software.
All Application Notes - Basler blazeBasler Product Insights highlight noteworthy information about the technical properties and features of various camera models. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.
All Product Insights - Basler blazeCAD (Computer-Aided Design) drawings for the Basler Time-of-Flight contain technical drawing of the camera in 2D and a volume model in 3D.
Basler product brochures provide an overview of the many benefits offered by Basler ToF cameras. They describe technical characteristics and camera features and offer detailed information about the technical specifications.
All Brochures - Basler blazeReadMe files are short sets of instruction related to software installation. They are included in plain text form as part of the documentation of the Basler pylon Camera Software Suite. They typically contain information about system requirements, performance optimizations, sample programs, environmental variables and version information.
All ReadMe - Basler blazeCertificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.
The category Miscellaneous comprises Use Cases and technical articles. While the articles provide detailed background information, the Use Cases present possible uses for Basler cameras under specific conditions.
All Miscellaneous - Basler blazePlanning and optimizing space and costs in a warehouse or transport vehicle, requires knowing both the weight and size of the pallets and packages.
Learn more >Next day delivery and mixed pallets require fast and intelligent palletizing robots to pack objects closely on one pallet. Machine vision guides these robots.
Learn more >Counting objects in a package and checking for completeness ensures that customers receive exactly the quantity of goods they expect.
Learn more >The exact position of a patient during x-raying does not only influence the quality of the images. It also helps to minimize the necessary radiation dose.
Learn more >