General Information |
|||
---|---|---|---|
Order Number | 2000034084 | ||
Net list price For larger quantities and individual prices, please use the request cart. Net list price | |||
Delivery time Delivery times may vary. Please ask for the current availability and use the request cart. Delivery time |
For information about shipping please use the request cart.
|
||
Destination | |||
Accessory Type | I/O / Power Cables | ||
Manufacturer | Basler | ||
Product Line | Premium | ||
Cable Length | 10.0 m | ||
Connector Camera Side | Hirose 6-pin (HR10A-7P-6S) | ||
Connector Host Side | none (open end) | ||
Moving characteristic | static | ||
Interface | I/O |
-
Basler Sales
Europe, Middle East, Africa
The Americas
Asia-Pacific
Find here your local Basler representative and contact details.
Basler Technical Support -
Request Cart
Your request cart is currently empty. Please add at least one product to send a quote request. If you would like to send a message directly to our sales team, please use this form.
Request Cart -
- Products
- Solutions
- Downloads
- Sales & Support
-
Vision Campus
-
Camera Technology
- Comparison between Sony's IMX CMOS sensor series
- Why should I color calibrate my camera?
- Expert Tips to Find the Right Lens for a Vision System
- Expert Tips for Embedded Vision Systems
- What Is Multispectral Imaging?
- Comparison of CMOS cameras
- Color in Image Processing
- Processing Boards in Embedded Vision
- What Is Image Processing
- 3D Technologies in Image Processing
- What Is Embedded Vision
- Why CMOS Image Sensors?
- What Is Time of Flight?
- What Is Image Quality?
- Camera Sizes
- How does a Digital Camera Work?
- CMOS vs. CCD: Sensor Technology
- Real-Time Capability
- NIR: Seeing Clearly Even in Low Light
- High-Sensitivity Industrial Cameras
- Interfaces and Standards
-
Markets and Applications
- Cameras for Fluorescence Microscopy
- What Is the Role of Computer Vision for Industry 4.0?
- What Is Deep Learning?
- Robots with Vision Technology
- Blockchain for IoT Sensor Producers
- How will IoT change retail?
- How Do Machines Learn?
- IoT Applications in the Smart City
- Benefits of Cameras in Medicine
- Lab Automation with Vision
- Medicine with Vision
- Image Processing in Industry 4.0
- Machine Vision
- Automated Optical Inspection
- Color Calibration in Medical Technology
-
Vision Systems and Components
- Software in Image Processing
- Image Pre-processing Strengthens and Streamlines Image Processing Systems
- How to Find the Right Lighting for Your Vision System?
- What is a Machine Vision SDK
- Lighting
- How Can I Find the Right Lens?
- Components of a Vision System
- Cutting Through the Noise: Camera Selection
- Image Processing Systems — The Basics
-
Camera Technology
- Company
-
Products
Computer Vision HardwareCameras Lenses Lighting Acquisition Cards Cables Accessories Network & Peripheral DevicesComputer Vision Softwarepylon Camera Software Suite VisualApplets Other softwarePortfoliosEmbedded Vision Portfolio Medical & Life Sciences Portfolio CoaXPress Product PortfolioCamerasArea Scan Cameras Line Scan Cameras 3D Cameras CoaXPress 2.0-Cameras Customized Basler CamerasArea Scan CamerasBasler ace 2 Basler ace Basler MED ace Basler boost Basler beat Basler dart Basler pulse Basler scoutBasler aceNew ace featuresLine Scan CamerasBasler racerBasler racerBasler racer - the right choiceBasler blazeblaze FAQ Use Case: 3D image processing for object inspection Basler blaze Software Use Case: Time-of-Flight Technology Meets Labeling Robot Use-Case-Kine-RoboticsBasler Stereo CameraQuote Basler Stereo CamerasLensesFixed Focal LensesAcquisition CardsUSB 3.0 Interface Cards GigE Interface Cards CXP-12 Interface Cards imaWorx microEnable 5 marathon microEnable 5 ironmanpylon Camera Software Suitepylon Open Source Projects pylon Data FAQ pylon Drivers & GenTL pylon SDKs pylon ViewerOther softwareBasler blaze Software Frame Grabber Software Basler Microscopy Software Basler Video Recording Software Basler Application Software for Robotics drag&bot Robotics Software
-
Solutions
MarketsFactory Automation Medical & Life Sciences Vision-guided Robotics Warehouse Automation Further ApplicationsFactory AutomationAutomotive Electronics & Semiconductors Photovoltaics Food & Beverages Pharma & Healthcare Products Printing & Webbed MaterialsFurther ApplicationsSport & Entertainment Security and Surveillance Agriculture Retail Traffic & TransportationRetailATMs / VTMs Check-Out Systems Reverse Vending Machines Vending Machines Recognition/Biometrics People Counting, Tracking & Profiling Shelf InspectionTraffic & TransportationANPR Enforcement Tolling In-Vehicle Monitoring and Transportation Rail and RoadEmbedded VisionEmbedded Vision Portfolio Embedded Vision Services Embedded Vision Ecosystem & SupportEmbedded Vision PortfolioCameras for Embedded Vision Embedded Vision Kits Software for Embedded Vision Embedded Vision for NVIDIA Embedded Vision for NXP
- Downloads
-
Sales & Support
Sales & SupportSales Support Contact Knowledge Base Aftersales Services Basler Product Documentation Frame Grabber Services Tools
-
Vision Campus
Vision CampusCamera Technology Interfaces and Standards Markets and Applications Vision Systems and ComponentsCamera TechnologyComparison between Sony's IMX CMOS sensor series Why should I color calibrate my camera? Expert Tips to Find the Right Lens for a Vision System Expert Tips for Embedded Vision Systems What Is Multispectral Imaging? Comparison of CMOS cameras Color in Image Processing Processing Boards in Embedded Vision What Is Image Processing 3D Technologies in Image Processing What Is Embedded Vision Why CMOS Image Sensors? What Is Time of Flight? What Is Image Quality? Camera Sizes How does a Digital Camera Work? CMOS vs. CCD: Sensor Technology Real-Time Capability NIR: Seeing Clearly Even in Low Light High-Sensitivity Industrial CamerasShow moreShow lessInterfaces and StandardsSystem Setup with CoaXPress 2.0 What Is CoaXPress? Which interface for Embedded Vision? Multi-Camera Systems with GigE 2.0 USB 3.0 – Interface of the Future What Is an Interface? Camera Link Gigabit Ethernet (GigE) GenICam Standard USB 3.0 and USB3 VisionMarkets and ApplicationsCameras for Fluorescence Microscopy What Is the Role of Computer Vision for Industry 4.0? What Is Deep Learning? Robots with Vision Technology Blockchain for IoT Sensor Producers How will IoT change retail? How Do Machines Learn? IoT Applications in the Smart City Benefits of Cameras in Medicine Lab Automation with Vision Medicine with Vision Image Processing in Industry 4.0 Machine Vision Automated Optical Inspection Color Calibration in Medical TechnologyShow moreShow lessVision Systems and ComponentsSoftware in Image Processing Image Pre-processing Strengthens and Streamlines Image Processing Systems How to Find the Right Lighting for Your Vision System? What is a Machine Vision SDK Lighting How Can I Find the Right Lens? Components of a Vision System Cutting Through the Noise: Camera Selection Image Processing Systems — The Basics
-
Company
Social ResponsibilityCareer and Family Health Management HanseBelt Initiative Promoting Young Talents Environmental PoliciesInvestorsShare Financial Information Financial Calendar Annual General Meeting Corporate Governance Contact Investor Relations SustainabilityShareCurrent Price Information Basic Data Shareholder Structure Analysts Recommendations Share Buyback Program Dividend PolicyFinancial InformationAd Hoc Disclosures Corporate News Financial Reports Voting Rights Presentations Equity StoryEquity StoryBusiness ModelCorporate GovernanceDeclaration of Compliance Management Board Supervisory Board Director's Dealings Auditors Articles of Association Remuneration ReportTrainingBusiness Informatics Electronics Engineers for Devices and Systems Industrial Engineering Kaufleute für Marketingkommunikation Technical Informatics Digital Business E-CommerceEventsBasler at trade shows
Basler Power-I/O PLC+ Cable, HRS 6p/open, P, 10 m - I/O / Power Cables
10-meter EMC-shielded Basler Premium cable for power supply and control of Basler ace GigE cameras operated with a PLC.
The twisted cable has a Hirose 6-pin jack on the camera side. The other end is open so that the cable can be shortened to match individual requirements.
FEATURES
Camera Input:
Alignment of signal level for logical 0 from PLC (<8.4V) to TTL (<1.4V)
Camera Input, Output and Power Supply:
Reverse voltage protection
Secured against power-on overvoltage peaks
Secured against positive/negative overvoltage peaks
Improved EMC safety


Manuals
The category “Manuals” in the vision components section contains Product Documentation and recommendations for use. These documents provide detailed technical information as well as information about proper installation and use of your product.

Product Insights
Basler Product Insights highlight noteworthy information about the technical properties and features of various accessories. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

Certificates
The EC Declaration of Conformity indicates the EU Standards and Directives that the product conforms with.
Compatible Cameras
Basler MED ace | Camera Models | Interface | Availability i | |
---|---|---|---|---|
![]() |
Basler MED ace 5.3 MP 20 mono | GigE |
|
|
![]() |
Basler MED ace 5.3 MP 20 color | GigE |
|
|