Light Darkfield-75OD-IR

  • Darkfield Light LED Illumination Type
  • Infrared (IR) LED Color
  • 850 nm Peak Wavelength (typical)
  • IP54 Protection Class

Basler Standard Light as horizontal Ring Light, lateral light emission at very flat angles. This Darkfield Light is ideal for inspecting object surfaces or edges.

Basler Standard Lights are suitable for industry application, enabling a worry-free and fast integration while providing a long-term repeatable image quality for your vision system. Every Basler Standard Light works optimally in combination with a Basler Lighting Controller (e.g. Basler SLP Controller) or in operation without an external controller in continuous as well as triggered light.
Select your model

Select LED Color:

Net list price
€569.00
Ready for dispatch
  • Standardapprox. 4 weeks

Suitable Products