General Information |
|||
---|---|---|---|
Order Number | 2200001138 | ||
Net list price For larger quantities and individual prices, please use the request cart. Net list price | For pricing, please use the request cart to get a quote. | ||
Est. Lead Time Estimated lead times may vary. Please ask for the current availability and use the request cart. Delivery time |
approx. 4-5 weeks
|
||
Destination | |||
Accessory Type | Basler Light | ||
Manufacturer | Basler | ||
Product Line | Standard | ||
Product Type | High Power Wide Bar Light | ||
Weight (typical) | 450g | ||
Operating Temperature | Temp. 0 - 30°C, Humidity 20 - 70% (non-condensing) |
Lighting |
||
---|---|---|
Power consumption (typical) | 22W / 1200mA (voltage- / current controlled) W | |
LED Color | Red | |
Peak Wavelength Typical | 625nm | |
Light-Emitting Surface | 45 mm x 200 mm | |
Dimensions | 54 mm x 215 mm x 23 mm | |
Conformity |
|
Controller |
||
---|---|---|
Drive method | Current controlled (when used with external light controller) / Voltage controlled (24V steady light and triggered light) | |
Pulse width | 100 µs - ∞ ms |