General Information |
|||
---|---|---|---|
Order Number | 2200000133 | ||
Net list price For larger quantities and individual prices, please use the request cart. Net list price | |||
Delivery time Delivery times may vary. Please ask for the current availability and use the request cart. Delivery time |
For information about shipping please use the request cart.
|
||
Destination | |||
Acquisition Type | PC Card (GigE) | ||
Manufacturer | Adlink Technology | ||
Model Name | AdLink GigE Interface Card PCIe GIE74 with PoE, 4 Ports | ||
Product Series | GigE PC Cards | ||
Product Line | Acquisition |
Device Features |
||
---|---|---|
Power via Interface (p. port) | PoE (IEEE 802.3af) | |
PTP (IEEE 1588) capable | yes |
Camera Interface |
||
---|---|---|
Standard | GigE Vision | |
Interface |
|
|
Data Bandwidth | 1Gb/s | |
Data Bandwidth (p.port; Total) | 1 Gbps; 4 Gbps | |
No. of Ports | 4 |
Host PC Interface |
||
---|---|---|
PC Bus Interface | PCIe 2.1 x4 |
Physical and Environmental Information |
||
---|---|---|
Operating Temperature | 0˚C to +70˚C | |
Compliances | CE class A, FCC class A |