Frame Grabbers
Control center of the vision system
Frame grabbers are one of the key components for robust, high-speed image acquisition and signal control. FPGA processors at the core of these image acquisition boards ensure extensive image data is processed in real time.
Diverse interfaces
Available for CoaXPress and Camera LinkFPGA processors
Enable large amounts of data to be processed with high-level languageReduced CPU load
Data volume is lowered thanks to efficient image preprocessingBandwidths up to 50 Gbps
Allows joint processing of high data rates and high resolutionsReal-time image processing
Thanks to image and trigger processing with deterministic latenciesDifferent signal variants
For the signal controls between the frame grabber, camera, and componentsCustomizable
Individually programmable with our frame grabber servicesNot over-engineered
Thanks to coordinated vision components
Image preprocessing on the frame grabber
Using the frame grabber for image preprocessing allows computationally intensive algorithms to be accelerated, application performance to be improved, and reduces the CPU load. This increase in data throughput enables image data with very high resolution and bandwidth to be processed efficiently, increasing the accuracy and robustness of image evaluation. This enables, for example, deep learning with customized neural networks (CNNs) on our frame grabbers.
Customized frame grabbers
Use our Frame Grabber Services to integrate our frame grabber perfectly into your system.
Contact usMore information about frame grabbers
Learn more about our products and applications. Our comprehensive materials provide you with all the important details.