Basler dart
Compact, board level camera with excellent image quality
Looking for a flexible camera for factory or embedded applications? The Basler dart—with its small design, low weight, low power consumption, and various mounting options—is the right choice for you.
Board level design
For flexible and optimal integrability in the system setupVariety of mounting options
Bare board, S-mount, C-mount and CS-mountDiverse sensor options
Resolutions from VGA to 13 MP and frame rates from 14 to 523 fpsInterface diversity
GigE, USB 3.0, and BCON for MIPI interface options
dart camera models
dart camera series
The dart M, dart Classic, dart R, and dart E camera families differ in terms of their sensors and interfaces. They are all suitable for a wide range of tasks in the factory sector, with the dart E models being specially designed for embedded applications.

dart M
The models in the dart M camera family can be expanded modularly from the initial camera module to include a flat flex cable, interface board, and mount. This flexible product concept offers a wide range of configuration options.
Camera module with Sony CMOS sensors
Option to connect the camera module and interface board via flat flex cable of various lengths
Interface board and switch available with AUX power and PoE
Bareboard camera: S-, C- and CS-mounts available
With GigE interface

dart Classic
The dart Classic camera models were the first family available as bare board variants with a footprint of only 27 mm x 27 mm. This small design can be found in all subsequent dart camera families.
With proven CMOS sensors from onsemi and e2V
Available as bare board option, with S- or CS-mounts
With USB 3.0 interface
Backward compatible with USB 2.0

dart R
With the introduction of new CMOS sensors and improved features, the dart camera series continued to evolve. The dart R models feature optimized hardware, firmware, and sensor technology.
With Sony CMOS sensors from the Pregius S, Pregius, and Starvis series
High-speed models available with up to 523 fps
Available as bare board option, with S- or CS-mounts
With USB 3.0 interface

dart E
The dart E camera family features a BCON for MIPI interface, offers lean image processing, and provides the possibility for additional customization on the customer side.
With onsemi CMOS sensors with rolling shutter
Available as bare board or with S-mount
With Basler's embedded BCON for MIPI interface, based on MIPI CSI-2
Optional internal image signal processor (ISP)
Compatible with embedded processing platforms from NXP® and NVIDIA®
Most cost-effective models within the dart camera series
Wide selection of models for various applications
The diverse options for mounting, interfaces, and sensors, combined with the ease of use in embedded vision systems, makes the dart camera series perfect for a wide range of applications. These cameras are the right choice for factory automation, robotics, medical & life sciences, embedded applications, and many more.
dart camera as a bare board variant or with mount
For maximum flexibility in system setup, the dart camera is available as a bare board variant without a lens mount. It then measures only 27 mm x 27 mm with a weight of just 5 g. The board level camera is also available with a housing. It can be purchased with a S-mount or CS-mount and then measures 29 mm x 29 mm with a weight of 15 g.

dart camera with GigE, USB 3.0, or BCON for MIPI interface
The dart camera stands for flexibility in many respects, including the interface. Depending on the requirements of your system, choose between the dart camera with GigE andUSB 3.0 interface or with BCON for MIPI interface based on MIPI CSI-2.

dart camera as an embedded vision system component
Coordinated vision components enable fast prototyping. Looking to test the dart camera in an embedded system? You can use the Basler Embedded Vision Kits to create your prototype. Already have your own embedded vision project in mind? We also offer consulting, development, and production services for your individual embedded vision design.
More information about the Basler dart
Learn more about our products and applications. Our comprehensive materials provide you with all the important details.