New USB 3.0 Hybrid Cable with a Length of 10 m: Essential for a Stable Vision System
We extended our successful USB 3.0 cable portfolio (USB 3.0 is also known as USB 3.1 Gen 1) to include an active version for a transmission length of 10 m with a USB 3.0 hybrid cable
.
The data cable with data transmissions via fiber optic lines and power supply through a thin copper core makes it possible to transfer data and supply power over 10 m with just a single product.
Benefits at a glance:
Convenient single-cable solution: No other components are needed for the power supply. The cable offers an alternative to the existing 10 m and 20 m USB 3.0 extension cables. Compared to traditional extension cables, use of the hybrid cable does not require any additional passive USB 3.0 cable, nor an additional power supply.
Reliable data transmissions and power supply for cameras approved for this use.
EMC reliability: Their lack of sensitivity to electromagnetic disturbances makes fiber optic cables so distinctive. This means that the USB 3.0 hybrid cable is also a good choice for use in a rough industrial environment.
Our convenient Vision System Configurator
lets you assemble your complete vision system from the Basler accessories portfolio. Please contact our Sales Team
for a personal consultation.
Your request cart is currently empty. Please add at least one product to send a quote request. If you would like to send a message directly to our sales team, please use this form.