Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Start configuring your vision system now Webshop
03-Sep-2020

CXP-12 Cables for Drag Chain Applications with the boost Camera Series

CXP-12 Cables for Drag Chain Applications with the boost Camera Series

Using the universal and robust Micro-BNC x 2 (HD-BNC) standard connector for camera and host, interface cards and frame grabbers can be connected to the boost cameras. The system is future-proof and guarantees long-term flexibility for CXP-12 applications.

The cables offer a cycle count of over 2 million and are suitable for all CXP-12 boost camera models. The Basler C11 premium lenses, which are perfectly matched to the cameras' sensors, provide excellent image quality with maximum resolution over the full 1.1" image circle.

Together with camera and interface card or frame grabber, we offer a comprehensive solution package that can be used in many dynamic systems with moving camera heads and drag chains, such as in electronics inspection (AOI inspection), agricultural technology or in simple robotic systems.

Comprehensive CXP-12 components for high-performance image processing!

More Information CXP-12 boost Cameras

Discover Robust CXP-12 Cables

You have questions?
We have the answers!

Our Sales and Technical Support experts are avaiable to advise you on all aspects of Basler computer vision components and solutions.

Contact us

Back to Webshop