Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Start configuring your vision system now Webshop

In-Vehicle

In-Vehicle

A growing number of cameras are being used to assist police investigations by providing images for in-vehicle applications. This includes recording of license plates from passing vehicles, detected using LPR algorithms and compared against a database of criminal activity associated with those license plates.

Outfitted with a convenient USB 3.0 interface and tripod threads, cameras like the Basler pulse are easily connected to existing computers in police vehicles. LPR software already available freely on the market adds up to a highly cost-efficient after-market solution. For a highly integrated in-vehicle solution (such as within police light bars), the Basler dart (a board-level cameras) is an optimal choice.

Camera series suitable for use in in-vehicle applications

Basler ace 2

Basler ace 2: Tailored to different vision needs

  • The next ace generation: State-of-the-art CMOS sensors, optimized hardware design and improved image quality
  • Two product lines, tailored to different vision needs - ace 2 Basic and ace 2 Pro
  • ace 2 Basic: proven Basler reliability with extensive computer vision feature set for standard machine vision applications
  • ace 2 Pro: including unique features such as Pixel Beyond, Compression Beyond and PGI for maximum performance

Get to know the Basler ace 2 camera series!

Basler ace

Basler ace: Especially small, low priced, high performance

  • Broad sensor portfolio from CCD to CMOS sensors and selected NIR variants
  • Stability and flexibility thanks to USB3 Vision, GigE Vision and Camera Link standards
  • Top speeds built around USB 3.0 or Camera Link bandwidth

Get to know the Basler ace camera series!

Basler blaze

Basler blaze: High precision for cost-efficient 3D imaging in real time

  • Outstanding 3D imaging with the latest Sony DepthSense™ IMX556PLR sensor technology
  • Precise, almost millimeter-accurate optical measurement with the time-of-flight method
  • Large measuring range, covering approximately two Euro pallets or a small car
  • Real-time streaming of pre-processed 3D point clouds and 2D intensity images
  • Daylight capability and IP67 protection for stable results under difficult conditions 
  • Light and contrast independent
  • Easy system integration thanks to compact design and Gigabit Ethernet 
  • User-friendly and platform-independent programming interface with sample programs
  • Reliable operation in multi-camera systems without mutual interference

Get to know the Basler blaze!

Basler dart

Basler dart: Small, Flexible and 100% Compliant with USB3 Vision

  • Small housing for highly integrated solutions
  • 3 variants S-mount, CS-mount and bare-board
  • Low CPU load thanks to USB3 Vision
  • Outstanding price/performance ratio

Get to know the Basler dart camera series!

Basler pulse

Basler pulse: Compact, small and light

  • Simple integration within the vehicle
  • Suitable for after-market installation
  • Low CPU load
  • Extraordinary price/performance ratio

Get to know the Basler pulse camera series!

We’d Be Glad to Help You

Basler Mitarbeiterinnen

Have a question about our products for your traffic application?

Talk to us!

Camera Selector

Camera Selector

Enter your criteria and find the right cameras that suit your needs.

Camera Selector

BCON – Basler’s Interface for LVDS

BCON – Basler’s Interface for LVDS - logo

Basler’s unique interface for your LVDS-based embedded vision application.

Read more
Back to Webshop